Palm Grip DIN6335, Aluminum (Part Numbers - CAD Download)

Palm Grip DIN6335, Aluminum
  • Volume Discount
[Features] Cross-shaped knob with handle. [Material] Aluminium.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24630.0680

 

Example

Part Number
24630.0680
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Diameter Female Thread, Round hole processing Main Body Material Main Body Surface Treatment Main Body Outer Diameter
(φ)
Main Body Height
(mm)
Polished d2
(mm)
d4
(mm)
d5
(mm)
d6
(mm)
t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)

17.93 €

1 Same day

Stock

10Round hole16-[Aluminum] Light metal Al, polishedBuffing8050polished25---3228--

Loading...

  1. 1

Basic information

Main Body Type Butterfly Shaped Conflict Minerals free yes REACH compliant yes

This page is Palm Grip DIN6335, Aluminum, part number 24630.0680.
You can find the detail information about specifications and dimensions on part number 24630.0680.

Variation of this product

Part Number
24630.0080
24630.0240
24630.0250
24630.0740
24630.0750
24630.0763
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Mounting Section Diameter Female Thread, Round hole processing Main Body Material Main Body Surface Treatment Main Body Outer Diameter
(φ)
Main Body Height
(mm)
Polished d2
(mm)
d4
(mm)
d5
(mm)
d6
(mm)
t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)

9.11 €

1 Same day

Stock

10[Other] The hole is not processed-Blind Hole[Aluminum] Light metal Al, unpolishedNo8052unpolished25------30

6.27 €

1 3 Days 10Round hole8Blind Hole[Aluminum] Light metal Al, unpolishedNo4025unpolished14---1815--

7.96 €

1 3 Days 10Round hole10Blind Hole[Aluminum] Light metal Al, unpolishedNo5032unpolished18---2118--

9.39 €

1 Same day

Stock

10Female Screw (Stepped)M8-[Aluminum] Light metal Al, polishedBuffing4025polished14--8.4--12-

11.26 €

1 Same day

Stock

10Female Screw (Stepped)M10-[Aluminum] Light metal Al, polishedBuffing5032polished--M1010.5--16-

13.63 €

1 Same day

Stock

10Female Screw (Stepped)M12-[Aluminum] Light metal Al, polishedBuffing6340polished20--13--20-

Tech Support