Palm Grip DIN6335, Aluminum (Part Numbers - CAD Download)

Palm Grip DIN6335, Aluminum
  • Volume Discount
[Features] Cross-shaped knob with handle. [Material] Aluminium.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24630.0840

 

Example

Part Number
24630.0840
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Diameter Female Thread, Round hole processing Main Body Material Main Body Surface Treatment Main Body Outer Diameter
(φ)
Main Body Height
(mm)
Polished d2
(mm)
d4
(mm)
d5
(mm)
d6
(mm)
t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)

9.62 €

1 3 Days 10Female ThreadM8-[Aluminum] Light metal Al, polishedBuffing4025polished14----15--

Loading...

  1. 1

Basic information

Main Body Type Butterfly Shaped Conflict Minerals free yes REACH compliant yes

Tech Support