Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24330.0021
Part Number
|
---|
24330.0021 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, Material | Handle, Type | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | h1 (mm) | h2 (mm) | h3 (mm) | e min. (mm) | s (mm) | l (mm) | Corresponding machine handle (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.18 € | 1 | 2 Days | 10 | [Steel] Ductile cast iron | Rotation Type | 24 | 12.6 | 24 | ~ 18 | 97 | 16.1 | 12 | 80 | 18 |
Loading...
Handwheel Type | Revolving Crank Handles | Mounting Section, Hole Machining | Square Hole | Handle | Presence |
---|---|---|---|---|---|
Handle, Surface | Black Resin Paint | Grip Material | Steel | Grip Surface | Zinc Plating, Deactivation Treatment |
Set Screw Flat Machining | No | Conflict Minerals free | yes | REACH compliant | yes |
This page is Hand Crank DIN469 Straight, DIN79 With Square Hole, part number 24330.0021.
You can find the detail information about specifications and dimensions on part number 24330.0021.
Configure
Basic Attributes
Handle, Material
Type
Handle, Type
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
h1(mm)
h2(mm)
h3(mm)
e min.(mm)
s(mm)
l(mm)
Corresponding machine handle(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24330.0010 |
24330.0020 |
24330.0030 |
24330.0031 |
24330.0040 |
24330.0041 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle, Material | Handle, Type | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | h1 (mm) | h2 (mm) | h3 (mm) | e min. (mm) | s (mm) | l (mm) | Corresponding machine handle (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.63 € | 1 |
Same day
Stock | 10 | - | Rotation Type | 20 | 10.5 | 20 | ~ 15 | 79 | 13.1 | 10 | 63 | 16 | |||
28.18 € | 1 | 2 Days | 10 | [Steel] Ductile cast iron | Rotation Type | 24 | 10.5 | 24 | ~ 18 | 97 | 13.1 | 10 | 80 | 18 | |||
31.57 € | 1 | 2 Days | 10 | [Steel] Ductile cast iron | Rotation Type | 28 | 12.6 | 28 | ~ 21 | 100 | 16.1 | 12 | 100 | 20 | |||
31.57 € | 1 | 2 Days | 10 | [Steel] Ductile cast iron | Rotation Type | 28 | 14.7 | 28 | ~ 21 | 100 | 18.1 | 14 | 100 | 20 | |||
37.70 € | 1 | 2 Days | 10 | [Steel] Ductile cast iron | Rotation Type | 34 | 14.7 | 34 | ~ 26 | 122 | 18.1 | 14 | 125 | 22 | |||
37.70 € | 1 | 2 Days | 10 | [Steel] Ductile cast iron | Rotation Type | 34 | 17.9 | 34 | ~ 26 | 122 | 22.2 | 17 | 125 | 22 |