Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24580.0005 |
24580.0105 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Grip Surface | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.49 € | 1 |
Same day
Stock | 10 | 100 | No (With Finger Hole) | - | - | - | 33 | 10 | 100 | 26 | - | - | ~ 33 | 17 | - | 3 | |||
26.74 € | 1 | 3 Days | 10 | 100 | No (With Finger Hole) | - | - | - | 33 | 10 | 100 | 26 | 3 | 11.4 | ~ 33 | 17 | - | 3 |
Loading...
Handwheel Type | Morning Glory | Handle, Material | Gray Cast Iron FC | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle, Surface | No | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
Handle, Type
Grip Material
Grip Surface
b3(mm)
t(mm)
Corresponding machine handle(mm)
Type
Handle, O.D. D(Ø)
Handle
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
l1(mm)
l2(mm)
Number of spokes
Filter by CAD data type
Filter by standard shipping days
Optional Attributes