Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24580.0306
Part Number
|
---|
24580.0306 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Grip Surface | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.49 € | 1 | 3 Days | 10 | 100 | Presence | Rotation Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 33 | 12 | 100 | 26 | 4 | 13.8 | ~ 33 | 17 | 16 | 3 |
Loading...
Handwheel Type | Morning Glory | Handle, Material | Gray Cast Iron FC | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle, Surface | No | Conflict Minerals free | yes | REACH compliant | yes |
This page is Spoke Handle DIN950, Cast Iron, part number 24580.0306.
You can find the detail information about specifications and dimensions on part number 24580.0306.
Configure
Basic Attributes
Grip Surface
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Grip Material
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
b3(mm)
t(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Number of spokes
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24580.0006 |
24580.0010 |
24580.0011 |
24580.0310 |
24580.0311 |
24580.0315 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Grip Surface | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.49 € | 1 |
Same day
Stock | 10 | 100 | No (With Finger Hole) | - | - | - | 33 | 12 | 100 | 26 | - | - | ~ 33 | 17 | - | 3 | |||
27.96 € | 1 |
Same day
Stock | 10 | 125 | No (With Finger Hole) | - | - | - | 36 | 12 | 125 | 28 | - | - | ~ 36 | 18 | - | 3 | |||
27.96 € | 1 |
Same day
Stock | 10 | 125 | No (With Finger Hole) | - | - | - | 36 | 14 | 125 | 28 | - | - | ~ 36 | 18 | - | 3 | |||
48.68 € | 1 |
Same day
Stock | 10 | 125 | Presence | Rotation Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 36 | 12 | 125 | 28 | 4 | 13.8 | ~ 36 | 18 | 20 | 3 | |||
48.68 € | 1 |
Same day
Stock | 10 | 125 | Presence | Rotation Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 36 | 14 | 125 | 28 | 5 | 16.3 | ~ 36 | 18 | 20 | 3 | |||
54.93 € | 1 | 3 Days | 10 | 140 | Presence | Rotation Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 39 | 14 | 140 | 30 | 5 | 16.3 | ~ 39 | 19 | 20 | 3 |