Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24580.0441 |
24580.0541 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Grip Surface | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.46 € | 1 | 3 Days | 10 | 250 | Presence | Fixed Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 50 | 26 | 250 | 45 | - | - | ~ 50 | 28 | 32 | 5 | |||
111.40 € | 1 |
Same day
Stock | 10 | 250 | Presence | Fixed Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 50 | 26 | 250 | 45 | 8 | 29.3 | ~ 50 | 28 | 32 | 5 |
Loading...
Handwheel Type | Morning Glory | Handle, Material | Gray Cast Iron FC | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle, Surface | No | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
Grip Surface
b3(mm)
t(mm)
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Grip Material
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Number of spokes
Filter by CAD data type
Filter by standard shipping days
Optional Attributes