Spoke Handle DIN 950, Made With Lightweight Metal (Part Numbers - CAD Download)

Spoke Handle DIN 950, Made With Lightweight Metal
[Features] Standard spoke type handle for general purposes. -Made of light alloy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Handwheels • DIN 950 light metal, EH 24590.

Product Description

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

Material

Handwheel
• Light metal Al
Machine handle DIN 39 EH 24450.
• Steel, turned, zinc-plated by galvanization, passivated
Machine handle DIN 98 EH 24460. rotating
• Steel, turned, zinc-plated by galvanization, passivated

Assembly

Shaft-end washers EH 22270. for axial fastening.

Further products

• Shaft-End Washers
• Rotating Machine Handles, DIN 98

Drawing

picture 1 picture 2

The orientation of the hub keyway may be different than shown in the drawing.

Order Information

DimensionsHub keyway,
DIN 6885 sheet 1
Number
of spokes
Corresponding
machine handle

DIN 39 / DIN 98
WeightArt. No.
d1d2d3d4d5l1l2l3b3tz  
 H7   ~ ~      
[mm][mm] [mm]  
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
80102429163129 g24590.0000
80122429163128 g24590.0001
100102633173207 g24590.0005
100122633173205 g24590.0006
125122836183292 g24590.0010
125142836183298 g24590.0011
140143039193394 g24590.0015
140163039193363 g24590.0016
160143240203480 g24590.0020
160163240203471 g24590.0021
200183845243783 g24590.0030
200223845243770 g24590.0031
2502245502851509 g24590.0040
2502645502851510 g24590.0041
3152653563352 kg24590.0045
315305356335767 g24590.0046
4003065633854 kg24590.0050
4003465633854 kg24590.0051
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1
8010242916311.43128 g24590.0100
8012242916413.83127 g24590.0101
10010263317311.43208 g24590.0105
10012263317413.83199 g24590.0106
12512283618413.83299 g24590.0110
12514283618516.33291 g24590.0111
14014303919516.33374 g24590.0115
14016303919518.33318 g24590.0116
16014324020516.33422 g24590.0120
16016324020518.33422 g24590.0121
20018384524620.83779 g24590.0130
20022384524624.83758 g24590.0131
25022455028624.851441 g24590.0140
25026455028829.351472 g24590.0141
31526535633829.353 kg24590.0145
31530535633833.352 kg24590.0146
40030656338833.354 kg24590.0150
400346563381037.35292 g24590.0151
without hub keyway, with rotating handle EH 24460., assembled form B-F/G (formerly D 4) – picture 2
801024M 616291649316150 g24590.0200
801224M 616291649316150 g24590.0201
1001026M 616331749316210 g24590.0205
1001226M 616331749316220 g24590.0206
1251228M 820361861320340 g24590.0210
1251428M 820361861320340 g24590.0211
1401430M 820391961320430 g24590.0215
1401630M 820391961320430 g24590.0216
1601432M1025402075325615 g24590.0220
1601632M1025402075325615 g24590.0221
2001838M1025452475325970 g24590.0230
2002238M1025452475325970 g24590.0231
2502245M12325028955321885 g24590.0240
2502645M12325028955321885 g24590.0241
3152653M12325633955323 kg24590.0245
3153053M12325633955323 kg24590.0246
4003065M163663381065364 kg24590.0250
4003465M163663381065364 kg24590.0251
with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3) – picture 2
801024M 616291649311.4316150 g24590.0300
801224M 616291649413.8316150 g24590.0301
1001026M 616331749311.4316210 g24590.0305
1001226M 616331749413.8316210 g24590.0306
1251228M 820361861413.8320340 g24590.0310
1251428M 820361861516.3320340 g24590.0311
1401430M 820391961516.3320456 g24590.0315
1401630M 820391961518.3320430 g24590.0316
1601432M1025402075516.3325615 g24590.0320
1601632M1025402075518.3325615 g24590.0321
2001838M1025452475620.8325970 g24590.0330
2002238M1025452475624.8325970 g24590.0331
2502245M1232502895624.85321885 g24590.0340
2502645M1232502895829.35321885 g24590.0341
3152653M1232563395829.35323 kg24590.0345
3153053M1232563395833.35323 kg24590.0346
4003065M16366338106833.35364 kg24590.0350
4003465M163663381061037.35364 kg24590.0351
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2
801024M 616291650316150 g24590.0400
801224M 616291650316150 g24590.0401
1001026M 616331750316210 g24590.0405
1001226M 616331750316210 g24590.0406
1251228M 820361864320340 g24590.0410
1251428M 820361864320340 g24590.0411
1401430M 820391964320420 g24590.0415
1401630M 820391964320420 g24590.0416
1601432M1025402080325615 g24590.0420
1601632M1025402080325615 g24590.0421
2001838M1025452480325970 g24590.0430
2002238M1025452480325970 g24590.0431
2502245M123250281005321860 g24590.0440
2502645M123250281005321860 g24590.0441
3152653M123256331005323 kg24590.0445
3153053M123256331005323 kg24590.0446
4003065M163663381125364 kg24590.0450
4003465M163663381125364 kg24590.0451
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2
801024M 616291650311.4316150 g24590.0500
801224M 616291650413.8316150 g24590.0501
1001026M 616331750311.4316210 g24590.0505
1001226M 616331750413.8316210 g24590.0506
1251228M 820361864413.8320330 g24590.0510
1251428M 820361864516.3320330 g24590.0511
1401430M 820391964516.3320420 g24590.0515
1401630M 820391964518.3320420 g24590.0516
1601432M1025402080516.3325610 g24590.0520
1601632M1025402080518.3325610 g24590.0521
2001838M1025452480620.8325960 g24590.0530
2002238M1025452480624.8325960 g24590.0531
2502245M12325028100624.85321860 g24590.0540
2502645M12325028100829.35321860 g24590.0541
3152653M12325633100829.35323 kg24590.0545
3153053M12325633100833.35323 kg24590.0546
4003065M16366338112833.35364 kg24590.0550
4003465M163663381121037.35364 kg24590.0551

Application Example

Part Number
24590.0006
24590.0106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle, O.D. D
(Ø)
Handle Handle, Type Grip Material Grip Surface Handle, Thickness t
(mm)
Round Hole I.D. d2
(mm)
Square Hole Dia. B
(mm)
d3
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes

13.57 €

1 Same day

Stock

10100No (With Finger Hole)---331210026--~ 3317-3

16.11 €

1 Same day

Stock

10100No (With Finger Hole)---331210026413.8~ 3317-3

Loading...

  1. 1

Basic information

Handwheel Type Morning Glory Handle, Material Aluminium Mounting Section, Hole Machining Round hole (through hole)
Handle, Surface No Conflict Minerals free yes REACH compliant yes

Tech Support