Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
![]() | Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted. |
Dimensions | Hub keyway, DIN 6885 sheet 1 | Number of spokes | Corresponding machine handle DIN 39 / DIN 98 | Weight | Art. No. | ||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | b3 | t | z | |||
H7 | ~ | ~ | |||||||||||
[mm] | [mm] | [mm] | |||||||||||
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1 | |||||||||||||
80 | 10 | 24 | – | – | 29 | 16 | – | – | – | 3 | – | 129 g | 24590.0000 |
80 | 12 | 24 | – | – | 29 | 16 | – | – | – | 3 | – | 128 g | 24590.0001 |
100 | 10 | 26 | – | – | 33 | 17 | – | – | – | 3 | – | 207 g | 24590.0005 |
100 | 12 | 26 | – | – | 33 | 17 | – | – | – | 3 | – | 205 g | 24590.0006 |
125 | 12 | 28 | – | – | 36 | 18 | – | – | – | 3 | – | 292 g | 24590.0010 |
125 | 14 | 28 | – | – | 36 | 18 | – | – | – | 3 | – | 298 g | 24590.0011 |
140 | 14 | 30 | – | – | 39 | 19 | – | – | – | 3 | – | 394 g | 24590.0015 |
140 | 16 | 30 | – | – | 39 | 19 | – | – | – | 3 | – | 363 g | 24590.0016 |
160 | 14 | 32 | – | – | 40 | 20 | – | – | – | 3 | – | 480 g | 24590.0020 |
160 | 16 | 32 | – | – | 40 | 20 | – | – | – | 3 | – | 471 g | 24590.0021 |
200 | 18 | 38 | – | – | 45 | 24 | – | – | – | 3 | – | 783 g | 24590.0030 |
200 | 22 | 38 | – | – | 45 | 24 | – | – | – | 3 | – | 770 g | 24590.0031 |
250 | 22 | 45 | – | – | 50 | 28 | – | – | – | 5 | – | 1509 g | 24590.0040 |
250 | 26 | 45 | – | – | 50 | 28 | – | – | – | 5 | – | 1510 g | 24590.0041 |
315 | 26 | 53 | – | – | 56 | 33 | – | – | – | 5 | – | 2 kg | 24590.0045 |
315 | 30 | 53 | – | – | 56 | 33 | – | – | – | 5 | – | 767 g | 24590.0046 |
400 | 30 | 65 | – | – | 63 | 38 | – | – | – | 5 | – | 4 kg | 24590.0050 |
400 | 34 | 65 | – | – | 63 | 38 | – | – | – | 5 | – | 4 kg | 24590.0051 |
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1 | |||||||||||||
80 | 10 | 24 | – | – | 29 | 16 | – | 3 | 11.4 | 3 | – | 128 g | 24590.0100 |
80 | 12 | 24 | – | – | 29 | 16 | – | 4 | 13.8 | 3 | – | 127 g | 24590.0101 |
100 | 10 | 26 | – | – | 33 | 17 | – | 3 | 11.4 | 3 | – | 208 g | 24590.0105 |
100 | 12 | 26 | – | – | 33 | 17 | – | 4 | 13.8 | 3 | – | 199 g | 24590.0106 |
125 | 12 | 28 | – | – | 36 | 18 | – | 4 | 13.8 | 3 | – | 299 g | 24590.0110 |
125 | 14 | 28 | – | – | 36 | 18 | – | 5 | 16.3 | 3 | – | 291 g | 24590.0111 |
140 | 14 | 30 | – | – | 39 | 19 | – | 5 | 16.3 | 3 | – | 374 g | 24590.0115 |
140 | 16 | 30 | – | – | 39 | 19 | – | 5 | 18.3 | 3 | – | 318 g | 24590.0116 |
160 | 14 | 32 | – | – | 40 | 20 | – | 5 | 16.3 | 3 | – | 422 g | 24590.0120 |
160 | 16 | 32 | – | – | 40 | 20 | – | 5 | 18.3 | 3 | – | 422 g | 24590.0121 |
200 | 18 | 38 | – | – | 45 | 24 | – | 6 | 20.8 | 3 | – | 779 g | 24590.0130 |
200 | 22 | 38 | – | – | 45 | 24 | – | 6 | 24.8 | 3 | – | 758 g | 24590.0131 |
250 | 22 | 45 | – | – | 50 | 28 | – | 6 | 24.8 | 5 | – | 1441 g | 24590.0140 |
250 | 26 | 45 | – | – | 50 | 28 | – | 8 | 29.3 | 5 | – | 1472 g | 24590.0141 |
315 | 26 | 53 | – | – | 56 | 33 | – | 8 | 29.3 | 5 | – | 3 kg | 24590.0145 |
315 | 30 | 53 | – | – | 56 | 33 | – | 8 | 33.3 | 5 | – | 2 kg | 24590.0146 |
400 | 30 | 65 | – | – | 63 | 38 | – | 8 | 33.3 | 5 | – | 4 kg | 24590.0150 |
400 | 34 | 65 | – | – | 63 | 38 | – | 10 | 37.3 | 5 | – | 292 g | 24590.0151 |
without hub keyway, with rotating handle EH 24460., assembled form B-F/G (formerly D 4) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 49 | – | – | 3 | 16 | 150 g | 24590.0200 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 49 | – | – | 3 | 16 | 150 g | 24590.0201 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 49 | – | – | 3 | 16 | 210 g | 24590.0205 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 49 | – | – | 3 | 16 | 220 g | 24590.0206 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 61 | – | – | 3 | 20 | 340 g | 24590.0210 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 61 | – | – | 3 | 20 | 340 g | 24590.0211 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 61 | – | – | 3 | 20 | 430 g | 24590.0215 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 61 | – | – | 3 | 20 | 430 g | 24590.0216 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 75 | – | – | 3 | 25 | 615 g | 24590.0220 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 75 | – | – | 3 | 25 | 615 g | 24590.0221 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 75 | – | – | 3 | 25 | 970 g | 24590.0230 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 75 | – | – | 3 | 25 | 970 g | 24590.0231 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 95 | – | – | 5 | 32 | 1885 g | 24590.0240 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 95 | – | – | 5 | 32 | 1885 g | 24590.0241 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 95 | – | – | 5 | 32 | 3 kg | 24590.0245 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 95 | – | – | 5 | 32 | 3 kg | 24590.0246 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 106 | – | – | 5 | 36 | 4 kg | 24590.0250 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 106 | – | – | 5 | 36 | 4 kg | 24590.0251 |
with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 49 | 3 | 11.4 | 3 | 16 | 150 g | 24590.0300 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 49 | 4 | 13.8 | 3 | 16 | 150 g | 24590.0301 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 49 | 3 | 11.4 | 3 | 16 | 210 g | 24590.0305 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 49 | 4 | 13.8 | 3 | 16 | 210 g | 24590.0306 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 61 | 4 | 13.8 | 3 | 20 | 340 g | 24590.0310 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 61 | 5 | 16.3 | 3 | 20 | 340 g | 24590.0311 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 61 | 5 | 16.3 | 3 | 20 | 456 g | 24590.0315 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 61 | 5 | 18.3 | 3 | 20 | 430 g | 24590.0316 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 75 | 5 | 16.3 | 3 | 25 | 615 g | 24590.0320 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 75 | 5 | 18.3 | 3 | 25 | 615 g | 24590.0321 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 75 | 6 | 20.8 | 3 | 25 | 970 g | 24590.0330 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 75 | 6 | 24.8 | 3 | 25 | 970 g | 24590.0331 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 95 | 6 | 24.8 | 5 | 32 | 1885 g | 24590.0340 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 95 | 8 | 29.3 | 5 | 32 | 1885 g | 24590.0341 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 95 | 8 | 29.3 | 5 | 32 | 3 kg | 24590.0345 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 95 | 8 | 33.3 | 5 | 32 | 3 kg | 24590.0346 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 106 | 8 | 33.3 | 5 | 36 | 4 kg | 24590.0350 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 106 | 10 | 37.3 | 5 | 36 | 4 kg | 24590.0351 |
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 50 | – | – | 3 | 16 | 150 g | 24590.0400 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 50 | – | – | 3 | 16 | 150 g | 24590.0401 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 50 | – | – | 3 | 16 | 210 g | 24590.0405 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 50 | – | – | 3 | 16 | 210 g | 24590.0406 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 64 | – | – | 3 | 20 | 340 g | 24590.0410 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 64 | – | – | 3 | 20 | 340 g | 24590.0411 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 64 | – | – | 3 | 20 | 420 g | 24590.0415 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 64 | – | – | 3 | 20 | 420 g | 24590.0416 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 80 | – | – | 3 | 25 | 615 g | 24590.0420 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 80 | – | – | 3 | 25 | 615 g | 24590.0421 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 80 | – | – | 3 | 25 | 970 g | 24590.0430 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 80 | – | – | 3 | 25 | 970 g | 24590.0431 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 100 | – | – | 5 | 32 | 1860 g | 24590.0440 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 100 | – | – | 5 | 32 | 1860 g | 24590.0441 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 100 | – | – | 5 | 32 | 3 kg | 24590.0445 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 100 | – | – | 5 | 32 | 3 kg | 24590.0446 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 112 | – | – | 5 | 36 | 4 kg | 24590.0450 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 112 | – | – | 5 | 36 | 4 kg | 24590.0451 |
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 50 | 3 | 11.4 | 3 | 16 | 150 g | 24590.0500 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 50 | 4 | 13.8 | 3 | 16 | 150 g | 24590.0501 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 50 | 3 | 11.4 | 3 | 16 | 210 g | 24590.0505 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 50 | 4 | 13.8 | 3 | 16 | 210 g | 24590.0506 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 64 | 4 | 13.8 | 3 | 20 | 330 g | 24590.0510 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 64 | 5 | 16.3 | 3 | 20 | 330 g | 24590.0511 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 64 | 5 | 16.3 | 3 | 20 | 420 g | 24590.0515 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 64 | 5 | 18.3 | 3 | 20 | 420 g | 24590.0516 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 80 | 5 | 16.3 | 3 | 25 | 610 g | 24590.0520 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 80 | 5 | 18.3 | 3 | 25 | 610 g | 24590.0521 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 80 | 6 | 20.8 | 3 | 25 | 960 g | 24590.0530 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 80 | 6 | 24.8 | 3 | 25 | 960 g | 24590.0531 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 100 | 6 | 24.8 | 5 | 32 | 1860 g | 24590.0540 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 100 | 8 | 29.3 | 5 | 32 | 1860 g | 24590.0541 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 100 | 8 | 29.3 | 5 | 32 | 3 kg | 24590.0545 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 100 | 8 | 33.3 | 5 | 32 | 3 kg | 24590.0546 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 112 | 8 | 33.3 | 5 | 36 | 4 kg | 24590.0550 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 112 | 10 | 37.3 | 5 | 36 | 4 kg | 24590.0551 |
Part Number
|
---|
24590.0220 |
24590.0320 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Grip Surface | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.93 € | 1 | 2 Days | 10 | 160 | Presence | Rotation Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 40 | 14 | 160 | 32 | - | - | ~ 40 | 20 | 25 | 3 | |||
44.55 € | 1 |
Same day
Stock | 10 | 160 | Presence | Rotation Type | Steel | [Chrome Plating] Zinc Plating, Deactivation Treatment | 40 | 14 | 160 | 32 | 5 | 16.3 | ~ 40 | 20 | 25 | 3 |
Loading...
Handwheel Type | Morning Glory | Handle, Material | Aluminium | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle, Surface | No | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
Grip Surface
b3(mm)
t(mm)
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Grip Material
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Number of spokes
Filter by CAD data type
Filter by standard shipping days
Optional Attributes