Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24591.0420 |
24591.0520 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.31 € | 1 | 3 Days | 10 | 160 | Presence | Fixed Type | Stainless Steel | 17.5 | 14 | 160 | 31 | - | - | 39.5 | 20 | 25 | |||
142.10 € | 1 | 3 Days | 10 | 160 | Presence | Fixed Type | Stainless Steel | 17.5 | 14 | 160 | 31 | 5 | 16.3 | 39.5 | 20 | 25 |
Loading...
Handwheel Type | Morning Glory | Mounting Section, Hole Machining | Round hole (through hole) | Number of spokes | 3 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
b3(mm)
t(mm)
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Grip Material
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes