Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24591.0530
Part Number
|
---|
24591.0530 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
236.30 € | 1 | 3 Days | 10 | 200 | Presence | Fixed Type | Stainless Steel | 20 | 18 | 200 | 37 | 6 | 20.8 | 44.5 | 24 | 25 |
Loading...
Handwheel Type | Morning Glory | Mounting Section, Hole Machining | Round hole (through hole) | Number of spokes | 3 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Similar To Spoke Handle DIN 950, Stainless Steel, part number 24591.0530.
You can find the detail information about specifications and dimensions on part number 24591.0530.
Configure
Basic Attributes
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Grip Material
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
b3(mm)
t(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24591.0005 |
24591.0010 |
24591.0015 |
24591.0020 |
24591.0030 |
24591.0105 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Grip Material | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.47 € | 1 | 3 Days | 10 | 100 | No (With Finger Hole) | - | - | 14.5 | 10 | 100 | 25.5 | - | - | 33 | 17 | - | |||
80.21 € | 1 | 3 Days | 10 | 125 | No (With Finger Hole) | - | - | 15.8 | 12 | 125 | 27 | - | - | 35.5 | 18 | - | |||
103.19 € | 1 | 3 Days | 10 | 140 | No (With Finger Hole) | - | - | 17 | 14 | 140 | 29 | - | - | 38.5 | 19 | - | |||
120.18 € | 1 | 3 Days | 10 | 160 | No (With Finger Hole) | - | - | 17.5 | 14 | 160 | 31 | - | - | 39.5 | 20 | - | |||
215.18 € | 1 | 3 Days | 10 | 200 | No (With Finger Hole) | - | - | 20 | 18 | 200 | 37 | - | - | 44.5 | 24 | - | |||
61.43 € | 1 | 3 Days | 10 | 100 | No (With Finger Hole) | - | - | 14.5 | 10 | 100 | 25.5 | 3 | 11.4 | 33 | 17 | - |