Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24600.0305
Part Number
|
---|
24600.0305 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Temperature max. (°C) | For Cylindrical Handle: d3 (mm) | Cylindrical handle EH 24530. | For Cylindrical Handle: d (metr.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.95 € | 1 |
Same day
Stock | 10 | 100 | Presence | Rotation Type | 30 | 10 | 100 | 28 | 14 | 3 | 11.4 | 17 | ~ 30 | 110 | 21 | DIN 7708 - Thermosetting plastic (PF 31), black similar to | M6 |
Loading...
Handwheel Type | Solid | Handle, Material | Aluminium | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Axle part | Steel, galvanized | Conflict Minerals free | yes | REACH compliant | yes |
This page is Disc Handle Aluminum, part number 24600.0305.
You can find the detail information about specifications and dimensions on part number 24600.0305.
Configure
Stock
Basic Attributes
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
b(mm)
b3(mm)
t(mm)
l1(mm)
l2(mm)
Temperature max.(°C)
For Cylindrical Handle: d3(mm)
Cylindrical handle EH 24530.
For Cylindrical Handle: d (metr.)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24600.0006 |
24600.0010 |
24600.0011 |
24600.0306 |
24600.0310 |
24600.0311 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Temperature max. (°C) | For Cylindrical Handle: d3 (mm) | Cylindrical handle EH 24530. | For Cylindrical Handle: d (metr.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.01 € | 1 | 2 Days | 10 | 100 | No (No Grip Mounting Hole) | - | 30 | 12 | 100 | 28 | 14 | - | - | 17 | ~ 30 | - | - | - | - | |||
24.35 € | 1 | 2 Days | 10 | 125 | No (No Grip Mounting Hole) | - | 33 | 12 | 125 | 31 | 15 | - | - | 18 | ~ 33 | - | - | - | - | |||
24.35 € | 1 | 2 Days | 10 | 125 | No (No Grip Mounting Hole) | - | 33 | 14 | 125 | 31 | 15 | - | - | 18 | ~ 33 | - | - | - | - | |||
36.95 € | 1 | 2 Days | 10 | 100 | Presence | Rotation Type | 30 | 12 | 100 | 28 | 14 | 4 | 13.8 | 17 | ~ 30 | 110 | 21 | DIN 7708 - Thermosetting plastic (PF 31), black similar to | M6 | |||
40.19 € | 1 | 2 Days | 10 | 125 | Presence | Rotation Type | 33 | 12 | 125 | 31 | 15 | 4 | 13.8 | 18 | ~ 33 | 110 | 23 | DIN 7708 - Thermosetting plastic (PF 31), black similar to | M8 | |||
40.19 € | 1 | 2 Days | 10 | 125 | Presence | Rotation Type | 33 | 14 | 125 | 31 | 15 | 5 | 16.3 | 18 | ~ 33 | 110 | 23 | DIN 7708 - Thermosetting plastic (PF 31), black similar to | M8 |