Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24600.0201 |
24600.0301 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Temperature max. (°C) | For Cylindrical Handle: d3 (mm) | Cylindrical handle EH 24530. | For Cylindrical Handle: d (metr.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.70 € | 1 | 2 Days | 10 | 80 | Presence | Rotation Type | 26 | 12 | 80 | 26 | 13 | - | - | 16 | ~ 26 | 110 | 18 | DIN 7708 - Thermosetting plastic (PF 31), black similar to | M6 | |||
33.23 € | 1 |
Same day
Stock | 10 | 80 | Presence | Rotation Type | 26 | 12 | 80 | 26 | 13 | 4 | 13.8 | 16 | ~ 26 | 110 | 18 | DIN 7708 - Thermosetting plastic (PF 31), black similar to | M6 |
Loading...
Handwheel Type | Solid | Handle, Material | Aluminium | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Axle part | Steel, galvanized | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
b3(mm)
t(mm)
Type
Handle, O.D. D(Ø)
Handle
Handle, Type
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
b(mm)
l1(mm)
l2(mm)
Temperature max.(°C)
For Cylindrical Handle: d3(mm)
Cylindrical handle EH 24530.
For Cylindrical Handle: d (metr.)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes