Locating Clamps

Locating Clamps
Suitable for a simultaneous "positioning" and "clamping" of workpieces. The locating element is a precision element which can be assembled from either side. The clamping and locating part adapted to the workpiece is screwed to the cylindrical support. Clamping and locating parts are manufactured by the user according to the individual requirements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23230.0040
23230.0050
23230.0440
23230.0450
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2 d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Handle

446.14 €

1 4 Days 1018M640501998-331728402729.814.916.9Grey cast iron DIN 6335, orange plastic-coated

551.81 €

1 4 Days 1022M85060241010-422134503334.817.419.4Grey cast iron DIN 6335, orange plastic-coated

465.74 €

1 4 Days 1018M6-60193850961728402729.814.916.9Thermosetting plastic PF 31, black, DIN 319

563.07 €

1 4 Days 1022M8-7524410631452134503334.817.419.4Thermosetting plastic PF 31, black, DIN 319

Loading...

  1. 1

Basic information

Material Steel Type Side Push Attaching Portion Shape Straight base
Arm Height Type Standard Arm Length Type Standard Clamp Steel
Conflict Minerals free yes REACH compliant yes

Tech Support