Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23230.0572
Part Number
|
---|
23230.0572 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke s (mm) | d1 (mm) | d2 | d3 (mm) | d4 | d5 | d6 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | b (mm) | WS1 (mm) | WS2 (mm) | F1 (N) | F2 (N) | R (mm) | k (mm) | t min. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.27 € | 1 | 2 Days | 10 | 8 | M16 x 1,5 | 12 | 21 | - | M5 | 5.3 | 56 | 27 | 34 | 18 | 15.5 | 47 | 8 | 14 | 6 | 24 | 25 | 71 | - | 35 | - |
Loading...
Material | Steel | Type | Side Push | Attaching Portion Shape | Straight base |
---|---|---|---|---|---|
Temperature max.(°C) | 100 | Body | Steel, galvanized | Pin | Steel |
Threaded Pin | Steel | Mounting block | Zinc die-cast, plastic coated | Knob | Steel |
Lock nut | Steel | Conflict Minerals free | yes | REACH compliant | yes |
This page is Push Plungers, with pin, protected against rotating, part number 23230.0572.
You can find the detail information about specifications and dimensions on part number 23230.0572.
Configure
Basic Attributes
d4
R(mm)
t min.(mm)
Type
Stroke s(mm)
d1(mm)
d2
d3(mm)
d5
d6(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
b(mm)
WS1(mm)
WS2(mm)
F1(N)
F2(N)
k(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23230.0512 |
23230.0514 |
23230.0530 |
23230.0532 |
23230.0534 |
23230.0574 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke s (mm) | d1 (mm) | d2 | d3 (mm) | d4 | d5 | d6 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | b (mm) | WS1 (mm) | WS2 (mm) | F1 (N) | F2 (N) | R (mm) | k (mm) | t min. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.35 € | 2 | 2 Days | 10 | 8 | M16 x 1,5 | 12 | 21 | M5 | M5 | 5.3 | 56 | 27 | 34 | 18 | 15.5 | 47 | 8 | 14 | 10 | 24 | 25 | 71 | - | 35 | 10 | |||
39.56 € | 1 | 2 Days | 10 | 10 | M20 x 1,5 | 14.5 | 25 | M6 | M5 | 5.3 | 69.5 | 33 | 34 | 18 | 15.5 | 47 | 10 | 14 | 12 | 30 | 40 | 130 | - | 35 | 12 | |||
27.31 € | 1 |
Same day
Stock | 10 | 6 | M12 x 1,5 | 9 | 21 | - | M4 | 4.3 | 46 | 19 | 26 | 14 | 11.5 | 35 | 6 | 12 | 8 | 19 | 16 | 35 | - | 25 | - | |||
31.61 € | 2 | 2 Days | 10 | 8 | M16 x 1,5 | 12 | 21 | - | M5 | 5.3 | 56 | 27 | 34 | 18 | 15.5 | 47 | 8 | 14 | 10 | 24 | 25 | 71 | - | 35 | - | |||
37.99 € | 1 | 2 Days | 10 | 10 | M20 x 1,5 | 14.5 | 25 | - | M5 | 5.3 | 69.5 | 33 | 34 | 18 | 15.5 | 47 | 10 | 14 | 12 | 30 | 40 | 130 | - | 35 | - | |||
41.14 € | 1 | 2 Days | 10 | 10 | M20 x 1,5 | 14.5 | 25 | - | M5 | 5.3 | 69.5 | 33 | 34 | 18 | 15.5 | 47 | 10 | 14 | 8 | 30 | 40 | 130 | - | 35 | - |