Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23230.0510 |
23230.0530 |
23230.0550 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke s (mm) | d1 (mm) | d2 | d3 (mm) | d4 | d5 | d6 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | b (mm) | WS1 (mm) | WS2 (mm) | F1 (N) | F2 (N) | R (mm) | k (mm) | t min. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.71 € | 1 | 2 Days | 10 | 6 | M12 x 1,5 | 9 | 21 | M4 | M4 | 4.3 | 46 | 19 | 26 | 14 | 11.5 | 35 | 6 | 12 | 8 | 19 | 16 | 35 | - | 25 | 8 | |||
27.31 € | 1 |
Same day
Stock | 10 | 6 | M12 x 1,5 | 9 | 21 | - | M4 | 4.3 | 46 | 19 | 26 | 14 | 11.5 | 35 | 6 | 12 | 8 | 19 | 16 | 35 | - | 25 | - | |||
28.19 € | 1 | 2 Days | 10 | 6 | M12 x 1,5 | 9 | 21 | - | M4 | 4.3 | 46 | 19 | 26 | 14 | 11.5 | 35 | 6 | 12 | 8 | 19 | 16 | 35 | 4.5 | 25 | - |
Loading...
Material | Steel | Type | Side Push | Attaching Portion Shape | Straight base |
---|---|---|---|---|---|
Temperature max.(°C) | 100 | Body | Steel, galvanized | Pin | Steel |
Threaded Pin | Steel | Mounting block | Zinc die-cast, plastic coated | Knob | Steel |
Lock nut | Steel | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
d4
R(mm)
t min.(mm)
Type
Stroke s(mm)
d1(mm)
d2
d3(mm)
d5
d6(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
b(mm)
WS1(mm)
WS2(mm)
F1(N)
F2(N)
k(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes