• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Taper Clamping Units

Taper Clamping Units
  • Volume Discount

Inserting the socket head screw moves the two clamping chucks outwards and presses the workpieces against a stop. Using the double taper, an additional vertical clamping force will be achieved. Stroke of taper clamping units with M 5 = ±0,5, M 8 = ±0,5, M 12 = ±1 and M 16 = ±1,5. Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23250.0008
23250.0012
23250.0016
23250.0048
23250.0052
23250.0056
23250.0065
23250.0112
23250.0116
23250.0142
23250.0146
23250.0158
23250.0162
23250.0166
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSd1
(mm)
d2 l2
(mm)
l max.
(mm)
l min.
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
Spring

89.87 €

Available Same day

Stock

10M8--31272921-152.5-4320Spring steel wire

131.34 €

Available Same day

Stock

10M12--49424130-224-8530Spring steel wire

190.74 €

Available Same day

Stock

10M16--65575642-295-21050Spring steel wire

88.22 €

Available Same day

Stock

10M8--31272921-152.5-4320Spring steel wire

128.70 €

Available Same day

Stock

10M12--49424130-224-8530Spring steel wire

190.74 €

Available 3 Days 10M16--64575642-295-21050Spring steel wire

36.63 €

Available 3 Days 10M5--25202215-114.2-107NBR (O-Ring)

174.46 €

Available Same day

Stock

10M12--49424130-365-8550Spring steel wire

246.07 €

Available Same day

Stock

10M16--66585642-505-21080Spring steel wire

174.46 €

Available Same day

Stock

10M12--48414130-365-8550Spring steel wire

246.07 €

Available 3 Days 10M16--66585642-505-21080Spring steel wire

137.06 €

Available Same day

Stock

10M8M51237332921-152.57.54320Spring steel wire

201.52 €

Available Same day

Stock

10M12M5185346413028224118530Spring steel wire

260.26 €

Available Same day

Stock

10M16M526706156424029514.521060Spring steel wire

Loading...

  1. 1

Basic information

Material Tool Steel Type Side Push Attaching Portion Shape Straight base
Body Tool steel Clamping Jaws Tool steel Screw Heat-treated steel
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support