Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23251.0008
Part Number
|
---|
23251.0008 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d | l (mm) | b1 (mm) | b2 (mm) | h1 (mm) | h2 (mm) | WS (mm) | Tightening torque max. (Nm) | Clamping force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.27 € | 1 | 3 Days | 10 | M8 | 31.7 | 26.9 | 20.8 | 25.9 | 12.7 | 6 | 14.5 | 8.9 |
Loading...
Material | Aluminium Alloy | Type | Side Push | Attaching Portion Shape | Straight base |
---|---|---|---|---|---|
Body | Aluminium | Screw | Steel | Taper | Case-hardened steel |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Double Edge Clamps, part number 23251.0008.
You can find the detail information about specifications and dimensions on part number 23251.0008.
Configure
Basic Attributes
Type
d
l(mm)
b1(mm)
b2(mm)
h1(mm)
h2(mm)
WS(mm)
Tightening torque max.(Nm)
Clamping force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23251.0006 |
23251.0012 |
23251.0016 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d | l (mm) | b1 (mm) | b2 (mm) | h1 (mm) | h2 (mm) | WS (mm) | Tightening torque max. (Nm) | Clamping force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.77 € | 1 | 3 Days | 10 | M6 | 23.8 | 20.3 | 16.1 | 19 | 9.5 | 5 | 14.3 | 6.7 | |||
150.22 € | 1 | 3 Days | 10 | M12 | 47.6 | 39.9 | 30.8 | 38.6 | 19 | 10 | 38.4 | 15.6 | |||
228.06 € | 1 | 3 Days | 10 | M16 | 63.5 | 53 | 41.2 | 51.5 | 25.4 | 14 | 74.6 | 26.7 |