Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22050.0110
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. |
Standard spring load | Heavy spring load |
Dimensions | Stroke | Spring load1) | Operating temperature range | Weight | Art. No. | ||||
d1 | d2 | l | n | s | F1 | F2 | max. | ||
~ | ~ | ||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||
free cutting steel, standard spring load | |||||||||
M 4 | 1.8 | 9 | 0.6 | 1.5 | 4.5 | 12.5 | 250 | 0.4 | 22050.0104 |
M 5 | 2.4 | 12 | 0.8 | 2.0 | 5.0 | 13.0 | 250 | 1.1 | 22050.0105 |
M 6 | 2.7 | 14 | 1.0 | 2.0 | 6.0 | 17.0 | 250 | 1.8 | 22050.0106 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 16.0 | 33.0 | 250 | 3.7 | 22050.0108 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 19.0 | 42.0 | 250 | 7.0 | 22050.0110 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 22.0 | 57.0 | 250 | 11.0 | 22050.0112 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 38.0 | 78.0 | 250 | 22.0 | 22050.0116 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 39.0 | 81.0 | 250 | 45.0 | 22050.0120 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 72.0 | 155.0 | 250 | 72.0 | 22050.0124 |
free cutting steel, heavy spring load | |||||||||
M 6 | 2.7 | 14 | 1.0 | 2.0 | 11.0 | 25.0 | 250 | 1.8 | 22050.0306 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 23.0 | 59.0 | 250 | 3.8 | 22050.0308 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 20.0 | 54.0 | 250 | 7.0 | 22050.0310 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 38.0 | 96.0 | 250 | 11.0 | 22050.0312 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 50.0 | 100.0 | 250 | 22.0 | 22050.0316 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 52.0 | 133.0 | 250 | 46.0 | 22050.0320 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 91.0 | 223.0 | 250 | 73.0 | 22050.0324 |
stainless steel, standard spring load | |||||||||
M 4 | 1.8 | 9 | 0.6 | 1.5 | 4.5 | 12.5 | 250 | 0.4 | 22050.0504 |
M 5 | 2.4 | 12 | 0.8 | 2.0 | 5.0 | 13.0 | 250 | 1.1 | 22050.0505 |
M 6 | 2.7 | 14 | 1.0 | 2.0 | 6.0 | 17.0 | 250 | 1.8 | 22050.0506 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 16.0 | 33.0 | 250 | 3.8 | 22050.0508 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 19.0 | 42.0 | 250 | 7.0 | 22050.0510 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 22.0 | 57.0 | 250 | 11.0 | 22050.0512 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 38.0 | 78.0 | 250 | 22.0 | 22050.0516 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 39.0 | 81.0 | 250 | 46.0 | 22050.0520 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 72.0 | 155.0 | 250 | 73.0 | 22050.0524 |
stainless steel, heavy spring load | |||||||||
M 6 | 2.7 | 14 | 1.0 | 2.0 | 11.0 | 25.0 | 250 | 1.8 | 22050.0706 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 23.0 | 59.0 | 250 | 3.8 | 22050.0708 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 20.0 | 54.0 | 250 | 7.0 | 22050.0710 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 38.0 | 96.0 | 250 | 11.0 | 22050.0712 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 50.0 | 100.0 | 250 | 23.0 | 22050.0716 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 52.0 | 133.0 | 250 | 46.0 | 22050.0720 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 91.0 | 223.0 | 250 | 74.0 | 22050.0724 |
Part Number
|
---|
22050.0110 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pin Material | Body Material | d1 (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | n (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.43 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M10 | 2.5 | Triiron Film | Triiron Film | Hardening | M10 | 4.5 | 19 | ~ 19 | ~ 42 | 1.5 |
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Minus |
---|---|---|---|---|---|
Temperature max.(°C) | 250 | Spring | Stainless steel | Version | Pin |
Montage | slot | Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, with pin and slot, part number 22050.0110.
You can find the detail information about specifications and dimensions on part number 22050.0110.
Configure
Basic Attributes
Pin Material
Body Material
Type
d1(mm)
Stroke S(mm)
Main Body Surface Treatment
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
l(mm)
F1(N)
F2(N)
n(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22050.0105 |
22050.0106 |
22050.0108 |
22050.0112 |
22050.0116 |
22050.0120 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pin Material | Body Material | d1 (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | n (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.09 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M5 | 2 | Triiron Film | Triiron Film | Hardening | M5 | 2.4 | 12 | ~ 5 | ~ 13 | 0.8 | |||
1.12 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M6 | 2 | Triiron Film | Triiron Film | Hardening | M6 | 2.7 | 14 | ~ 6 | ~ 17 | 1 | |||
1.25 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M8 | 2 | Triiron Film | Triiron Film | Hardening | M8 | 3.8 | 16 | ~ 16 | ~ 33 | 1.2 | |||
2.17 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M12 | 3.5 | Triiron Film | Triiron Film | Hardening | M12 | 6.2 | 22 | ~ 22 | ~ 57 | 2 | |||
3.50 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M16 | 4.5 | Triiron Film | Triiron Film | Hardening | M16 | 8.5 | 24 | ~ 38 | ~ 78 | 2 | |||
6.04 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | M20 | 6.5 | Triiron Film | Triiron Film | Hardening | M20 | 10 | 30 | ~ 39 | ~ 81 | 2.5 |