Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. |
Standard spring load | Heavy spring load |
Dimensions | Stroke | Spring load1) | Operating temperature range | Weight | Art. No. | ||||
d1 | d2 | l | n | s | F1 | F2 | max. | ||
~ | ~ | ||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||
free cutting steel, standard spring load | |||||||||
M 4 | 1.8 | 9 | 0.6 | 1.5 | 4.5 | 12.5 | 250 | 0.4 | 22050.0104 |
M 5 | 2.4 | 12 | 0.8 | 2.0 | 5.0 | 13.0 | 250 | 1.1 | 22050.0105 |
M 6 | 2.7 | 14 | 1.0 | 2.0 | 6.0 | 17.0 | 250 | 1.8 | 22050.0106 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 16.0 | 33.0 | 250 | 3.7 | 22050.0108 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 19.0 | 42.0 | 250 | 7.0 | 22050.0110 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 22.0 | 57.0 | 250 | 11.0 | 22050.0112 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 38.0 | 78.0 | 250 | 22.0 | 22050.0116 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 39.0 | 81.0 | 250 | 45.0 | 22050.0120 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 72.0 | 155.0 | 250 | 72.0 | 22050.0124 |
free cutting steel, heavy spring load | |||||||||
M 6 | 2.7 | 14 | 1.0 | 2.0 | 11.0 | 25.0 | 250 | 1.8 | 22050.0306 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 23.0 | 59.0 | 250 | 3.8 | 22050.0308 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 20.0 | 54.0 | 250 | 7.0 | 22050.0310 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 38.0 | 96.0 | 250 | 11.0 | 22050.0312 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 50.0 | 100.0 | 250 | 22.0 | 22050.0316 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 52.0 | 133.0 | 250 | 46.0 | 22050.0320 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 91.0 | 223.0 | 250 | 73.0 | 22050.0324 |
stainless steel, standard spring load | |||||||||
M 4 | 1.8 | 9 | 0.6 | 1.5 | 4.5 | 12.5 | 250 | 0.4 | 22050.0504 |
M 5 | 2.4 | 12 | 0.8 | 2.0 | 5.0 | 13.0 | 250 | 1.1 | 22050.0505 |
M 6 | 2.7 | 14 | 1.0 | 2.0 | 6.0 | 17.0 | 250 | 1.8 | 22050.0506 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 16.0 | 33.0 | 250 | 3.8 | 22050.0508 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 19.0 | 42.0 | 250 | 7.0 | 22050.0510 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 22.0 | 57.0 | 250 | 11.0 | 22050.0512 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 38.0 | 78.0 | 250 | 22.0 | 22050.0516 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 39.0 | 81.0 | 250 | 46.0 | 22050.0520 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 72.0 | 155.0 | 250 | 73.0 | 22050.0524 |
stainless steel, heavy spring load | |||||||||
M 6 | 2.7 | 14 | 1.0 | 2.0 | 11.0 | 25.0 | 250 | 1.8 | 22050.0706 |
M 8 | 3.8 | 16 | 1.2 | 2.0 | 23.0 | 59.0 | 250 | 3.8 | 22050.0708 |
M10 | 4.5 | 19 | 1.5 | 2.5 | 20.0 | 54.0 | 250 | 7.0 | 22050.0710 |
M12 | 6.2 | 22 | 2.0 | 3.5 | 38.0 | 96.0 | 250 | 11.0 | 22050.0712 |
M16 | 8.5 | 24 | 2.0 | 4.5 | 50.0 | 100.0 | 250 | 23.0 | 22050.0716 |
M20 | 10.0 | 30 | 2.5 | 6.5 | 52.0 | 133.0 | 250 | 46.0 | 22050.0720 |
M24 | 13.0 | 34 | 3.0 | 8.0 | 91.0 | 223.0 | 250 | 74.0 | 22050.0724 |
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | Pin Material | Body Material | d1 (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | n (mm) |
---|
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Minus |
---|---|---|---|---|---|
Temperature max.(°C) | 250 | Spring | Stainless steel | Version | Pin |
Montage | slot | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Pin Material
Body Material
d1(mm)
Stroke S(mm)
Type
Main Body Surface Treatment
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
l(mm)
F1(N)
F2(N)
n(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes