Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22060.0024
![]() | Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. |
![]() | ![]() | |
Standard spring load | Heavy spring load |
Dimensions | WS | Stroke | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||
d1 | d2 | l | n | t | s | F1 | F2 | min. | max. | |||
~ | ~ | |||||||||||
[mm] | [mm] | [mm] | [N] | [°C] | [g] | |||||||
free cutting steel, standard spring load | ||||||||||||
M 3 | 1.0 | 12 | 0.4 | 0.5 | 0.7 | 1.0 | 2.0 | 4 | – | 250 | 0.4 | 22060.0003 |
M 4 | 1.5 | 15 | 0.6 | 0.6 | 1.3 | 1.5 | 4.5 | 16 | – | 250 | 0.9 | 22060.0004 |
M 5 | 2.4 | 18 | 1.2 | 0.8 | 1.5 | 2.3 | 6.0 | 19 | – | 250 | 1.7 | 22060.0005 |
M 6 | 2.7 | 20 | 1.3 | 0.9 | 2.0 | 2.5 | 6.0 | 19 | – | 250 | 2.8 | 22060.0006 |
M 8 | 3.5 | 22 | 1.5 | 1.4 | 2.5 | 3.0 | 10.0 | 39 | – | 250 | 5.7 | 22060.0008 |
M10 | 4.0 | 22 | 1.5 | 1.4 | 3.0 | 3.0 | 10.0 | 39 | – | 250 | 9.2 | 22060.0010 |
M12 | 6.0 | 28 | 2.7 | 2.0 | 4.0 | 4.0 | 12.0 | 53 | – | 250 | 16.0 | 22060.0012 |
M16 | 7.5 | 32 | 3.2 | 2.5 | 5.0 | 5.0 | 45.0 | 100 | – | 250 | 35.0 | 22060.0016 |
M20 | 10.0 | 40 | 3.7 | 3.0 | 6.0 | 7.0 | 52.0 | 125 | – | 250 | 67.0 | 22060.0020 |
M24 | 12.0 | 52 | 3.7 | 3.0 | 8.0 | 10.0 | 70.0 | 170 | – | 250 | 129.0 | 22060.0024 |
free cutting steel, heavy spring load | ||||||||||||
M 5 | 2.4 | 18 | 1.2 | 0.8 | 1.5 | 2.3 | 11.0 | 40 | – | 250 | 1.6 | 22060.0105 |
M 6 | 2.7 | 20 | 1.3 | 0.9 | 2.0 | 2.5 | 15.0 | 43 | – | 250 | 2.8 | 22060.0106 |
M 8 | 3.5 | 22 | 1.5 | 1.4 | 2.5 | 3.0 | 20.0 | 75 | – | 250 | 5.7 | 22060.0108 |
M10 | 4.0 | 22 | 1.5 | 1.4 | 3.0 | 3.0 | 20.0 | 75 | – | 250 | 9.1 | 22060.0110 |
M12 | 6.0 | 28 | 2.7 | 2.0 | 4.0 | 4.0 | 45.0 | 120 | – | 250 | 16.0 | 22060.0112 |
M16 | 7.5 | 32 | 3.2 | 2.5 | 5.0 | 5.0 | 64.0 | 160 | – | 250 | 26.0 | 22060.0116 |
M20 | 10.0 | 40 | 3.7 | 3.0 | 6.0 | 7.0 | 75.0 | 195 | – | 250 | 67.0 | 22060.0120 |
M24 | 12.0 | 52 | 3.7 | 3.0 | 8.0 | 10.0 | 75.0 | 245 | – | 250 | 129.0 | 22060.0124 |
free cutting steel, pin from thermoplastic, standard spring load | ||||||||||||
M 4 | 1.5 | 15 | 0.6 | 0.6 | 1.3 | 1.5 | 4.5 | 16 | -30 | 50 | 0.9 | 22060.0204 |
M 5 | 2.4 | 18 | 1.2 | 0.8 | 1.5 | 2.3 | 6.0 | 19 | -30 | 50 | 1.5 | 22060.0205 |
M 6 | 2.7 | 20 | 1.3 | 0.9 | 2.0 | 2.5 | 6.0 | 19 | -30 | 50 | 2.3 | 22060.0206 |
M 8 | 3.5 | 22 | 1.5 | 1.4 | 2.5 | 3.0 | 10.0 | 39 | -30 | 50 | 5.0 | 22060.0208 |
M10 | 4.0 | 22 | 1.5 | 1.4 | 3.0 | 3.0 | 10.0 | 39 | -30 | 50 | 8.1 | 22060.0210 |
M12 | 6.0 | 28 | 2.7 | 2.0 | 4.0 | 4.0 | 12.0 | 53 | -30 | 50 | 14.0 | 22060.0212 |
M16 | 7.5 | 32 | 3.2 | 2.5 | 5.0 | 5.0 | 45.0 | 100 | -30 | 50 | 31.0 | 22060.0216 |
stainless steel, standard spring load | ||||||||||||
M 3 | 1.0 | 12 | 0.4 | 0.5 | 0.7 | 1.0 | 2.0 | 4 | – | 250 | 0.9 | 22060.0403 |
M 4 | 1.5 | 15 | 0.6 | 0.6 | 1.3 | 1.5 | 4.5 | 16 | – | 250 | 0.9 | 22060.0404 |
M 5 | 2.4 | 18 | 1.2 | 0.8 | 1.5 | 2.3 | 6.0 | 19 | – | 250 | 1.7 | 22060.0405 |
M 6 | 2.7 | 20 | 1.3 | 0.9 | 2.0 | 2.5 | 6.0 | 19 | – | 250 | 2.8 | 22060.0406 |
M 8 | 3.5 | 22 | 1.5 | 1.4 | 2.5 | 3.0 | 10.0 | 39 | – | 250 | 4.6 | 22060.0408 |
M10 | 4.0 | 22 | 1.5 | 1.4 | 3.0 | 3.0 | 10.0 | 39 | – | 250 | 9.5 | 22060.0410 |
M12 | 6.0 | 28 | 2.7 | 2.0 | 4.0 | 4.0 | 12.0 | 53 | – | 250 | 16.0 | 22060.0412 |
M16 | 7.5 | 32 | 3.2 | 2.5 | 5.0 | 5.0 | 45.0 | 100 | – | 250 | 34.0 | 22060.0416 |
M20 | 10.0 | 40 | 3.7 | 3.0 | 6.0 | 7.0 | 52.0 | 125 | – | 250 | 67.0 | 22060.0420 |
stainless steel, pin from thermoplastic, standard spring load | ||||||||||||
M 4 | 1.5 | 15 | 0.6 | 0.6 | 1.3 | 1.5 | 4.5 | 16 | -30 | 50 | 0.9 | 22060.0604 |
M 5 | 2.4 | 18 | 1.2 | 0.8 | 1.5 | 2.3 | 6.0 | 19 | -30 | 50 | 1.6 | 22060.0605 |
M 6 | 2.7 | 20 | 1.3 | 0.9 | 2.0 | 2.5 | 6.0 | 19 | -30 | 50 | 2.5 | 22060.0606 |
M 8 | 3.5 | 22 | 1.5 | 1.4 | 2.5 | 3.0 | 10.0 | 39 | -30 | 50 | 5.1 | 22060.0608 |
M10 | 4.0 | 22 | 1.5 | 1.4 | 3.0 | 3.0 | 10.0 | 39 | -30 | 50 | 8.5 | 22060.0610 |
M12 | 6.0 | 28 | 2.7 | 2.0 | 4.0 | 4.0 | 12.0 | 53 | -30 | 50 | 14.0 | 22060.0612 |
M16 | 7.5 | 32 | 3.2 | 2.5 | 5.0 | 5.0 | 45.0 | 100 | -30 | 50 | 31.0 | 22060.0616 |
Dimensions | Weight | Art. No. | ||||
d1 | b | d | l | |||
[mm] | [g] | |||||
Assembly Tool for mounting via slot (pin sided) | ||||||
![]() | M 3 | 50 | 2.35 | 55 | 17 | 22060.0903 |
M 4 | 50 | 3.00 | 55 | 18 | 22060.0904 | |
M 5 | 50 | 4.00 | 60 | 21 | 22060.0905 | |
M 6 | 60 | 4.70 | 60 | 30 | 22060.0906 | |
M 8 | 60 | 6.45 | 70 | 39 | 22060.0908 | |
M10 | 80 | 8.00 | 80 | 66 | 22060.0910 | |
M12 | 80 | 9.80 | 80 | 72 | 22060.0912 | |
M16 | 100 | 13.50 | 105 | 144 | 22060.0916 | |
M20 | 100 | 17.00 | 115 | 162 | 22060.0920 | |
M24 | 100 | 19.90 | 100 | 258 | 22070.0838 |
Part Number
|
---|
22060.0024 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Body Material | d1 (mm) | Stroke S (mm) | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) | Temperature min. (°C) | Temperature max. (°C) | Pin | Spring | Body | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.64 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M24 | 10 | M24 | 12 | 52 | ~ 70 | ~ 170 | 8 | 3.7 | 3 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 131 |
Loading...
Conflict Minerals free | yes |
---|
This page is Spring Plungers, with internal hexagon, part number 22060.0024.
You can find the detail information about specifications and dimensions on part number 22060.0024.
Configure
Basic Attributes
Body Material
Temperature min.(°C)
Type
d1(mm)
Stroke S(mm)
d1(mm)
d2(mm)
l(mm)
F1(N)
F2(N)
WS(mm)
n(mm)
t(mm)
Temperature max.(°C)
Pin
Spring
Body
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22060.0006 |
22060.0008 |
22060.0010 |
22060.0105 |
22060.0106 |
22060.0108 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Body Material | d1 (mm) | Stroke S (mm) | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) | Temperature min. (°C) | Temperature max. (°C) | Pin | Spring | Body | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.07 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | M6 | 2.5 | M6 | 2.7 | 20 | ~ 6 | ~ 19 | 2 | 1.3 | 0.9 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 2.8 | |||
2.52 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | M8 | 3 | M8 | 3.5 | 22 | ~ 10 | ~ 39 | 2.5 | 1.5 | 1.4 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 5.8 | |||
2.90 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | M10 | 3 | M10 | 4 | 22 | ~ 10 | ~ 39 | 3 | 1.5 | 1.4 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 9.2 | |||
2.35 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M5 | 2.3 | M5 | 2.4 | 18 | ~ 11 | ~ 40 | 1.5 | 1.2 | 0.8 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 1.6 | |||
2.41 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M6 | 2.5 | M6 | 2.7 | 20 | ~ 15 | ~ 43 | 2 | 1.3 | 0.9 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 2.8 | |||
2.86 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M8 | 3 | M8 | 3.5 | 22 | ~ 20 | ~ 75 | 2.5 | 1.5 | 1.4 | - | 250 | Free cutting steel, hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 5.8 |