Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22060.0048
Part Number
|
---|
22060.0048 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.83 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3 | Triiron Film | Triiron Film | Hardening | M8 | 3.8 | 26 | ~ 9 | ~ 24 | 2.5 | 1.5 | 1.4 |
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Hex |
---|---|---|---|---|---|
Temperature min.(°C) | -30 | Temperature max.(°C) | 80 | Spring | Stainless steel |
Version | Pin | Montage | internal hexagon | Seal | NBR |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, with internal hexagon and seal / free cutting steel, part number 22060.0048.
You can find the detail information about specifications and dimensions on part number 22060.0048.
Configure
Basic Attributes
Pin Material
Body Material
Type
Stroke S(mm)
Main Body Surface Treatment
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
l(mm)
F1(N)
F2(N)
WS(mm)
n(mm)
t(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22060.0050 |
22060.0052 |
22060.0056 |
22060.0148 |
22060.0150 |
22060.0152 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.49 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3.5 | Triiron Film | Triiron Film | Hardening | M10 | 4 | 28 | ~ 15 | ~ 30 | 3 | 1.5 | 1.4 | |||
8.52 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 4 | Triiron Film | Triiron Film | Hardening | M12 | 6 | 35 | ~ 24 | ~ 50 | 4 | 2.7 | 2 | |||
13.46 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 5 | Triiron Film | Triiron Film | Hardening | M16 | 7.5 | 40 | ~ 36 | ~ 58 | 5 | 3.2 | 2.5 | |||
6.44 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3 | Triiron Film | Triiron Film | Hardening | M8 | 3.8 | 26 | ~ 17 | ~ 39 | 2.5 | 1.5 | 1.4 | |||
7.36 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 3.5 | Triiron Film | Triiron Film | Hardening | M10 | 4 | 28 | ~ 22 | ~ 43 | 3 | 1.5 | 1.4 | |||
9.51 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 4 | Triiron Film | Triiron Film | Hardening | M12 | 6 | 35 | ~ 40 | ~ 80 | 4 | 2.7 | 2 |