Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22070.0106
Especially designed for the use in tool-making. Usable as ejection pins and spring stops. It is impossible for the complete spring plunger or any of its individual parts to come out of the retaining bore. |
Dimensions | Stroke | Spring load1) | Operating temperature range | Location hole | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | l3 | s | F1 | F2 | max. | H7 | ||
-0.05 | ~ | ~ | ||||||||||
[mm] | [mm] | [N] | [°C] | [mm] | [g] | |||||||
free cutting steel, standard spring load | ||||||||||||
6 | 2.7 | 8 | 20 | 3.2 | 6 | 3.5 | 10 | 22 | 250 | 6 | 4.0 | 22070.0006 |
8 | 3.9 | 10 | 24 | 3.2 | 8 | 4.5 | 30 | 88 | 250 | 8 | 7.4 | 22070.0008 |
10 | 5.9 | 13 | 30 | 4.0 | 10 | 5.5 | 42 | 110 | 250 | 10 | 15.0 | 22070.0010 |
12 | 7.9 | 16 | 36 | 5.0 | 12 | 6.5 | 50 | 130 | 250 | 12 | 27.0 | 22070.0012 |
stainless steel, standard spring load | ||||||||||||
6 | 2.7 | 8 | 20 | 3.2 | 6 | 3.5 | 10 | 22 | 250 | 6 | 4.0 | 22070.0106 |
8 | 3.9 | 10 | 24 | 3.2 | 8 | 4.5 | 30 | 88 | 250 | 8 | 7.5 | 22070.0108 |
10 | 5.9 | 13 | 30 | 4.0 | 10 | 5.5 | 42 | 110 | 250 | 10 | 15.0 | 22070.0110 |
12 | 7.9 | 16 | 36 | 5.0 | 12 | 6.5 | 50 | 130 | 250 | 12 | 27.0 | 22070.0112 |
Part Number
|
---|
22070.0106 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Body Material | Stroke S (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Pin | Spring | Body | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | 2 Days | - | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 3.5 | 6 | 2.7 | 8 | 20 | 3.2 | 6 | ~ 10 | ~ 22 | 6 | Stainless Steel 1.4305, nitrided | stainless steel | Stainless steel 1.4305 | - | 4.2 |
Loading...
Temperature max.(°C) | 250 | Conflict Minerals free | yes |
---|
This page is Spring Plungers, smooth, part number 22070.0106.
You can find the detail information about specifications and dimensions on part number 22070.0106.
Configure
Basic Attributes
Body Material
REACH compliant
Type
Stroke S(mm)
d1(mm)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
F1(N)
F2(N)
Location hole(mm)
Pin
Spring
Body
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22070.0008 |
22070.0010 |
22070.0012 |
22070.0108 |
22070.0110 |
22070.0112 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Body Material | Stroke S (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Pin | Spring | Body | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.12 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | 4.5 | 8 | 3.9 | 10 | 24 | 3.2 | 8 | ~ 30 | ~ 88 | 8 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 7.7 | |||
5.50 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | 5.5 | 10 | 5.9 | 13 | 30 | 4 | 10 | ~ 42 | ~ 110 | 10 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 16 | |||
5.75 € | 1 |
Same day
Stock | 10 | [Steel] Free-Cutting Steel | 6.5 | 12 | 7.9 | 16 | 36 | 5 | 12 | ~ 50 | ~ 130 | 12 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | yes | 27 | |||
8.41 € | 1 | 2 Days | - | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 4.5 | 8 | 3.9 | 10 | 24 | 3.2 | 8 | ~ 30 | ~ 88 | 8 | Stainless Steel 1.4305, nitrided | stainless steel | Stainless steel 1.4305 | - | 7.7 | |||
9.51 € | 1 | 2 Days | - | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 5.5 | 10 | 5.9 | 13 | 30 | 4 | 10 | ~ 42 | ~ 110 | 10 | Stainless Steel 1.4305, nitrided | stainless steel | Stainless steel 1.4305 | - | 16 | |||
11.78 € | 1 | 2 Days | - | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 6.5 | 12 | 7.9 | 16 | 36 | 5 | 12 | ~ 50 | ~ 130 | 12 | Stainless Steel 1.4305, nitrided | stainless steel | Stainless steel 1.4305 | - | 27 |