Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22070.0512
To be used for ejecting, as a detent, for applying pressure or as a shock element. |
Standard spring load | Heavy spring load |
Dimensions | Stroke | WS | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||||
d1 | d2 | d3 | l1 | l2 | n | t | s | F1 | F2 | min. | max. | |||
~ | ~ | |||||||||||||
[mm] | [mm] | [mm] | [N] | [°C] | [g] | |||||||||
body from free cutting steel, standard spring load, with thread lock | ||||||||||||||
M10 | 4.0 | 7.8 | 35 | 25 | 1.5 | 1.4 | 8 | 3 | 6 | 16 | -30 | 90 | 13 | 22070.0408 |
M12 | 5.5 | 9.5 | 43 | 35 | 2.7 | 2.0 | 10 | 4 | 4 | 18 | -30 | 90 | 22 | 22070.0412 |
M16 | 8.0 | 13.4 | 48 | 35 | 3.2 | 3.0 | 10 | 6 | 7 | 24 | -30 | 90 | 47 | 22070.0430 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 10 | 6 | 15 | 42 | -30 | 90 | 53 | 22070.0432 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 15 | 6 | 9 | 33 | -30 | 90 | 54 | 22070.0436 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 20 | 6 | 4 | 23 | -30 | 90 | 55 | 22070.0440 |
M16 | 8.0 | 13.4 | 83 | 35 | 3.2 | 3.0 | 20 | 6 | 11 | 43 | -30 | 90 | 69 | 22070.0442 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 25 | 6 | 13 | 41 | -30 | 90 | 81 | 22070.0444 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 30 | 6 | 13 | 47 | -30 | 90 | 83 | 22070.0450 |
M16 | 8.0 | 13.4 | 118 | 35 | 3.2 | 3.0 | 30 | 6 | 24 | 110 | -30 | 90 | 97 | 22070.0452 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 40 | 6 | 13 | 63 | -30 | 90 | 117 | 22070.0455 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 50 | 6 | 7 | 43 | -30 | 90 | 119 | 22070.0460 |
M24 | 10.0 | 19.6 | 60 | 45 | 3.7 | 3.0 | 15 | 8 | 14 | 87 | -30 | 90 | 132 | 22070.0480 |
stainless steel, standard spring load, with thread lock | ||||||||||||||
M10 | 4.0 | 7.8 | 35 | 25 | 1.5 | 1.4 | 8 | 3 | 6 | 16 | -30 | 90 | 13 | 22070.0208 |
M12 | 5.5 | 9.5 | 43 | 35 | 2.7 | 2.0 | 10 | 4 | 4 | 18 | -30 | 90 | 23 | 22070.0212 |
M16 | 8.0 | 13.4 | 48 | 35 | 3.2 | 3.0 | 10 | 6 | 7 | 24 | -30 | 90 | 47 | 22070.0230 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 15 | 6 | 9 | 33 | -30 | 90 | 54 | 22070.0236 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 20 | 6 | 4 | 23 | -30 | 90 | 55 | 22070.0240 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 25 | 6 | 13 | 41 | -30 | 90 | 82 | 22070.0244 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 30 | 6 | 13 | 47 | -30 | 90 | 84 | 22070.0250 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 40 | 6 | 13 | 63 | -30 | 90 | 118 | 22070.0255 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 50 | 6 | 7 | 43 | -30 | 90 | 119 | 22070.0260 |
M24 | 10.0 | 19.6 | 60 | 45 | 3.7 | 3.0 | 15 | 8 | 14 | 87 | -30 | 90 | 134 | 22070.0280 |
body from free cutting steel, heavy spring load, with thread lock | ||||||||||||||
M10 | 4.0 | 7.8 | 35 | 25 | 1.5 | 1.4 | 8 | 3 | 12 | 22 | -30 | 90 | 13 | 22070.0508 |
M12 | 5.5 | 9.5 | 43 | 35 | 2.7 | 2.0 | 10 | 4 | 7 | 46 | -30 | 90 | 23 | 22070.0512 |
M16 | 8.0 | 13.4 | 48 | 35 | 3.2 | 3.0 | 10 | 6 | 10 | 43 | -30 | 90 | 47 | 22070.0530 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 10 | 6 | 14 | 84 | -30 | 90 | 54 | 22070.0532 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 15 | 6 | 10 | 57 | -30 | 90 | 55 | 22070.0536 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 20 | 6 | 8 | 33 | -30 | 90 | 56 | 22070.0540 |
M16 | 8.0 | 13.4 | 83 | 35 | 3.2 | 3.0 | 20 | 6 | 18 | 72 | -30 | 90 | 71 | 22070.0542 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 25 | 6 | 20 | 70 | -30 | 90 | 81 | 22070.0544 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 30 | 6 | 20 | 80 | -30 | 90 | 83 | 22070.0550 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 40 | 6 | 21 | 113 | -30 | 90 | 121 | 22070.0555 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 50 | 6 | 13 | 75 | -30 | 90 | 121 | 22070.0560 |
M24 | 10.0 | 19.6 | 60 | 45 | 3.7 | 3.0 | 15 | 8 | 40 | 192 | -30 | 90 | 134 | 22070.0580 |
stainless steel, heavy spring load, with thread lock | ||||||||||||||
M10 | 4.0 | 7.8 | 35 | 25 | 1.5 | 1.4 | 8 | 3 | 12 | 22 | -30 | 90 | 13 | 22070.0308 |
M12 | 5.5 | 9.5 | 43 | 35 | 2.7 | 2.0 | 10 | 4 | 7 | 46 | -30 | 90 | 23 | 22070.0312 |
M16 | 8.0 | 13.4 | 48 | 35 | 3.2 | 3.0 | 10 | 6 | 10 | 43 | -30 | 90 | 47 | 22070.0330 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 15 | 6 | 10 | 57 | -30 | 90 | 55 | 22070.0336 |
M16 | 8.0 | 13.4 | 58 | 35 | 3.2 | 3.0 | 20 | 6 | 8 | 33 | -30 | 90 | 55 | 22070.0340 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 25 | 6 | 20 | 70 | -30 | 90 | 82 | 22070.0344 |
M16 | 8.0 | 13.4 | 98 | 35 | 3.2 | 3.0 | 30 | 6 | 20 | 80 | -30 | 90 | 83 | 22070.0350 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 40 | 6 | 21 | 113 | -30 | 90 | 122 | 22070.0355 |
M16 | 8.0 | 13.4 | 148 | 35 | 3.2 | 3.0 | 50 | 6 | 13 | 75 | -30 | 90 | 122 | 22070.0360 |
M24 | 10.0 | 19.6 | 60 | 45 | 3.7 | 3.0 | 15 | 8 | 40 | 192 | -30 | 90 | 135 | 22070.0380 |
body from heat treated steel, standard spring load, without locking | ||||||||||||||
M16 | 7.3 | 13.4 | 80 | 35 | 3.2 | 3.0 | 11 | 8 | 17 | 74 | – | 250 | 69 | 22070.0610 |
M16 | 7.3 | 13.4 | 120 | 35 | 3.2 | 3.0 | 21 | 8 | 21 | 81 | – | 250 | 96 | 22070.0612 |
M16 | 7.3 | 13.4 | 150 | 35 | 3.2 | 3.0 | 31 | 8 | 21 | 89 | – | 250 | 117 | 22070.0614 |
M16 | 7.3 | 13.4 | 200 | 35 | 3.2 | 3.0 | 41 | 8 | 16 | 80 | – | 250 | 149 | 22070.0616 |
M22 | 9.0 | 19.0 | 130 | 50 | 3.5 | 4.0 | 21 | 8 | 80 | 214 | – | 250 | 211 | 22070.0630 |
M22 | 9.0 | 19.0 | 168 | 50 | 3.5 | 4.0 | 31 | 8 | 70 | 210 | – | 250 | 278 | 22070.0632 |
M22 | 9.0 | 19.0 | 226 | 50 | 3.5 | 4.0 | 41 | 8 | 76 | 208 | – | 250 | 358 | 22070.0634 |
Dimensions | Weight | Art. No. | ||||
d1 | b | d | l | |||
[mm] | [g] | |||||
Assembly tool for mounting via slot (pin sided) | ||||||
M10 | 80 | 7.8 | 70 | 87 | 22070.0830 | |
M12 | 80 | 9.5 | 75 | 88 | 22070.0832 | |
M16 | 80 | 13.4 | 95 | 110 | 22070.0834 | |
M22 | 100 | 19.0 | 100 | 245 | 22070.0836 | |
M24 | 100 | 19.9 | 100 | 258 | 22070.0838 |
Dimensions | Weight | Art. No. | |
d1 | |||
[mm] | [g] | ||
Assembly tool for mounting via slot (pin sided) | |||
M 3 | 13 | 22060.0803 | |
M 4 | 29 | 22060.0804 | |
M 5 | 61 | 22060.0805 | |
M 6 | 67 | 22060.0806 | |
M 8 | 108 | 22060.0808 | |
M10 | 124 | 22060.0810 | |
M12 | 112 | 22060.0812 | |
M16 | 173 | 22060.0816 | |
M20 | 226 | 22060.0820 |
Part Number
|
---|
22070.0512 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Body Material | d1 (mm) | Stroke S (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) | Temperature min. (°C) | Temperature max. (°C) | Pin | Spring | Body | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.15 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M12 | 10 | M12 | 5.5 | 9.5 | 43 | 35 | ~ 7 | ~ 46 | 4 | 2.7 | 2 | -30 | 90 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | - | 23 |
Loading...
Conflict Minerals free | yes |
---|
This page is Spring Plungers, long, part number 22070.0512.
You can find the detail information about specifications and dimensions on part number 22070.0512.
Configure
Basic Attributes
Body Material
REACH compliant
Type
d1(mm)
Stroke S(mm)
d1(mm)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
F1(N)
F2(N)
WS(mm)
n(mm)
t(mm)
Temperature min.(°C)
Temperature max.(°C)
Pin
Spring
Body
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22060.0806 |
22060.0808 |
22060.0810 |
22070.0530 |
22070.0532 |
22070.0536 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Body Material | d1 (mm) | Stroke S (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | WS (mm) | n (mm) | t (mm) | Temperature min. (°C) | Temperature max. (°C) | Pin | Spring | Body | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 11.88 € | 1 | 2 Days | 10 | - | M6 | - | M6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | yes | 67 | ||
- | 14.40 € | 1 | 2 Days | 10 | - | M8 | - | M8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | yes | 108 | ||
- | 16.31 € | 1 | 2 Days | 10 | - | M10 | - | M10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | yes | 124 | ||
23.32 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M16 | 10 | M16 | 8 | 13.4 | 48 | 35 | ~ 10 | ~ 43 | 6 | 3.2 | 3 | -30 | 90 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | - | 47 | |||
23.84 € | 1 | 2 Days | 10 | [Steel] Free-Cutting Steel | M16 | 10 | M16 | 8 | 13.4 | 58 | 35 | ~ 14 | ~ 84 | 6 | 3.2 | 3 | -30 | 90 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | - | 54 | |||
26.97 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | M16 | 15 | M16 | 8 | 13.4 | 58 | 35 | ~ 10 | ~ 57 | 6 | 3.2 | 3 | -30 | 90 | Steel, case-hardened, blackened | Stainless steel | Free cutting steel, blackened | - | 55 |