Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22080.0105
![]() | To be used for locating, tightening, as an assembly support, for applying pressure, as a detent, for ejection or as a shock absorber. |
Dimensions | Stroke | Spring load1) | Operating temperature range | Location hole | Weight | Art. No. | ||||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | s | F1 | F2 | min. | max. | H7 | ||
+0.1 +0.04 | ±0.04 | ~ | ~ | ~ | ~ | ~ | ||||||||||
[mm] | [mm] | [N] | [°C] | [mm] | [g] | |||||||||||
body and pin from stainless steel | ||||||||||||||||
4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 2.7 | 3.0 | 8.2 | – | 250 | 4 | 0.7 | 22080.0104 |
5 | 3.8 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 4.0 | 3.3 | 9.0 | – | 250 | 5 | 1.1 | 22080.0105 |
6 | 4.8 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 5.5 | 6.1 | 12.0 | – | 250 | 6 | 2.0 | 22080.0106 |
8 | 6.2 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 6.5 | 9.0 | 20.1 | – | 250 | 8 | 4.0 | 22080.0108 |
10 | 8.1 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 14.3 | 8.0 | 16.2 | 29.0 | – | 250 | 10 | 9.0 | 22080.0110 |
stainless steel body, thermoplastic pin | ||||||||||||||||
4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 2.7 | 3.0 | 8.2 | -30 | 50 | 4 | 0.5 | 22080.0124 |
5 | 3.8 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 4.0 | 3.3 | 9.0 | -30 | 50 | 5 | 0.7 | 22080.0125 |
6 | 4.8 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 5.5 | 6.1 | 12.0 | -30 | 50 | 6 | 1.2 | 22080.0126 |
8 | 6.2 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 6.5 | 9.0 | 20.1 | -30 | 50 | 8 | 2.3 | 22080.0128 |
10 | 8.1 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 14.3 | 8.0 | 16.2 | 29.0 | -30 | 50 | 10 | 4.8 | 22080.0130 |
Part Number
|
---|
22080.0105 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Temperature min. (°C) | Temperature max. (°C) | Location hole (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.11 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 4 | No | No | 5 | 3.8 | 5.6 | 4.85 | 5 | 12 | ~ 0.9 | ~ 2.1 | ~ 6 | ~ 3.3 | ~ 9 | - | 250 | 5 |
Loading...
Body Material | Stainless Steel EN 1.4303 Equiv. | Mounting Method | Press Fitting | Main Body Surface Treatment | No |
---|---|---|---|---|---|
Spring | Stainless steel | Version | Pin | Montage | press in |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, smooth, with collar and pin, part number 22080.0105.
You can find the detail information about specifications and dimensions on part number 22080.0105.
Configure
Stock
Basic Attributes
Pin Material
Temperature min.(°C)
Type
Stroke S(mm)
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
d3(mm)
d4(mm)
d5(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
Temperature max.(°C)
Location hole(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22080.0104 |
22080.0106 |
22080.0108 |
22080.0110 |
22080.0124 |
22080.0125 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Temperature min. (°C) | Temperature max. (°C) | Location hole (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.01 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 2.7 | No | No | 4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | ~ 0.9 | ~ 1.8 | ~ 5.6 | ~ 3 | ~ 8.2 | - | 250 | 4 | |||
2.28 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 5.5 | No | No | 6 | 4.8 | 6.5 | 5.85 | 6 | 15 | ~ 1 | ~ 2.3 | ~ 8.2 | ~ 6.1 | ~ 12 | - | 250 | 6 | |||
2.41 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 6.5 | No | No | 8 | 6.2 | 8.5 | 7.55 | 8 | 18 | ~ 1.1 | ~ 2.9 | ~ 9.5 | ~ 9 | ~ 20.1 | - | 250 | 8 | |||
2.79 € | 1 | 2 Days | 10 | [Stainless Steel] Stainless Steel EN 1.4305 Equiv. | 8 | No | No | 10 | 8.1 | 11 | 9.55 | 10 | 26 | ~ 1.5 | ~ 4.2 | ~ 14.3 | ~ 16.2 | ~ 29 | - | 250 | 10 | |||
2.05 € | 1 | 2 Days | 10 | Resin | 2.7 | - | - | 4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | ~ 0.9 | ~ 1.8 | ~ 5.6 | ~ 3 | ~ 8.2 | -30 | 50 | 4 | |||
2.23 € | 1 |
Same day
Stock | 10 | Resin | 4 | - | - | 5 | 3.8 | 5.6 | 4.85 | 5 | 12 | ~ 0.9 | ~ 2.1 | ~ 6 | ~ 3.3 | ~ 9 | -30 | 50 | 5 |