Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22080.0706
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. Due to expanding fit of the body, the spring plungers can accommodate variation of up to 0.2 mm in the locating bore. A less precise locating hole means lower machining costs. |
Dimensions | Stroke | Spring load1) | Operating temperature range | Location hole | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | s | F1 | F2 | min. | max. | D1 | ||
+0.1 | ±0.2 | ~ | ~ | ~ | +0.2 | |||||||
[mm] | [mm] | [N] | [°C] | [mm] | [g] | |||||||
Thermoplastic body, stainless steel ball | ||||||||||||
4 | 3.0 | 4.6 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30 | 50 | 4 | 0.2 | 22080.0704 |
5 | 4.0 | 5.6 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30 | 50 | 5 | 0.4 | 22080.0705 |
6 | 5.0 | 6.5 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30 | 50 | 6 | 0.7 | 22080.0706 |
8 | 6.5 | 8.5 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30 | 50 | 8 | 1.5 | 22080.0708 |
10 | 8.0 | 11.0 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30 | 50 | 10 | 3.1 | 22080.0710 |
Body and ball from thermoplastic | ||||||||||||
4 | 3.0 | 4.6 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30 | 50 | 4 | 0.1 | 22080.0804 |
5 | 4.0 | 5.6 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30 | 50 | 5 | 0.1 | 22080.0805 |
6 | 5.0 | 6.5 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30 | 50 | 6 | 0.2 | 22080.0806 |
8 | 6.5 | 8.5 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30 | 50 | 8 | 0.5 | 22080.0808 |
10 | 8.0 | 11.0 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30 | 50 | 10 | 1.4 | 22080.0810 |
Part Number
|
---|
22080.0706 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Ball | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.74 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | 1.6 | No | Hardening | 6 | 5 | 6.5 | 6 | 7 | ~ 1 | ~ 6.2 | ~ 12.6 | 6 | Stainless steel |
Loading...
Body Material | Resin | Mounting Method | Press Fitting | Temperature min.(°C) | -30 |
---|---|---|---|---|---|
Temperature max.(°C) | 50 | Spring | Stainless steel | Version | Ball |
Montage | press in | Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, smooth, with collar and ball, self-clamping, part number 22080.0706.
You can find the detail information about specifications and dimensions on part number 22080.0706.
Configure
Stock
Basic Attributes
Pin Material
Type
Stroke S(mm)
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
F1(N)
F2(N)
Location hole(mm)
Ball
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22080.0704 |
22080.0705 |
22080.0708 |
22080.0710 |
22080.0804 |
22080.0805 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Ball |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | 0.8 | No | Hardening | 4 | 3 | 4.6 | 4 | 5 | ~ 1 | ~ 3 | ~ 6.5 | 4 | Stainless steel | |||
0.72 € | 1 |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | 1 | No | Hardening | 5 | 4 | 5.6 | 5 | 6 | ~ 1 | ~ 6 | ~ 9.4 | 5 | Stainless steel | |||
0.84 € | 1 | 2 Days | 10 | [Stainless Steel] Stainless Steel | 1.90 | No | Hardening | 8 | 6.5 | 8.5 | 8 | 9 | ~ 1 | ~ 10 | ~ 20.4 | 8 | Stainless steel | |||
1.38 € | 1 | 2 Days | 10 | [Stainless Steel] Stainless Steel | 2.40 | No | Hardening | 10 | 8 | 11 | 10 | 13.5 | ~ 1.5 | ~ 11.9 | ~ 22.3 | 10 | Stainless steel | |||
0.81 € | 1 | 2 Days | 10 | Resin | 0.8 | - | - | 4 | 3 | 4.6 | 4 | 5 | ~ 1 | ~ 3 | ~ 6.5 | 4 | Thermoplastic POM | |||
0.86 € | 1 | 2 Days | 10 | Resin | 1 | - | - | 5 | 4 | 5.6 | 5 | 6 | ~ 1 | ~ 6 | ~ 9.4 | 5 | Thermoplastic POM |