Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. Due to expanding fit of the body, the spring plungers can accommodate variation of up to 0.2 mm in the locating bore. A less precise locating hole means lower machining costs. |
Dimensions | Stroke | Spring load1) | Operating temperature range | Location hole | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | s | F1 | F2 | min. | max. | D1 | ||
+0.1 | ±0.2 | ~ | ~ | ~ | +0.2 | |||||||
[mm] | [mm] | [N] | [°C] | [mm] | [g] | |||||||
Thermoplastic body, stainless steel ball | ||||||||||||
4 | 3.0 | 4.6 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30 | 50 | 4 | 0.2 | 22080.0704 |
5 | 4.0 | 5.6 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30 | 50 | 5 | 0.4 | 22080.0705 |
6 | 5.0 | 6.5 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30 | 50 | 6 | 0.7 | 22080.0706 |
8 | 6.5 | 8.5 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30 | 50 | 8 | 1.5 | 22080.0708 |
10 | 8.0 | 11.0 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30 | 50 | 10 | 3.1 | 22080.0710 |
Body and ball from thermoplastic | ||||||||||||
4 | 3.0 | 4.6 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30 | 50 | 4 | 0.1 | 22080.0804 |
5 | 4.0 | 5.6 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30 | 50 | 5 | 0.1 | 22080.0805 |
6 | 5.0 | 6.5 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30 | 50 | 6 | 0.2 | 22080.0806 |
8 | 6.5 | 8.5 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30 | 50 | 8 | 0.5 | 22080.0808 |
10 | 8.0 | 11.0 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30 | 50 | 10 | 1.4 | 22080.0810 |
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | Pin Material | Stroke S (mm) | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | F1 (N) | F2 (N) | Location hole (mm) | Ball |
---|
Loading...
Body Material | Resin | Mounting Method | Press Fitting | Temperature min.(°C) | -30 |
---|---|---|---|---|---|
Temperature max.(°C) | 50 | Spring | Stainless steel | Version | Ball |
Montage | press in | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Pin Material
Stroke S(mm)
Type
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
F1(N)
F2(N)
Location hole(mm)
Ball
Filter by CAD data type
Filter by standard shipping days
Optional Attributes