Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22100.0036
Part Number
|
---|
22100.0036 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Body Material | Stroke S (mm) | Main Body Surface Treatment | d1 (mm) | d2 (mm) | l (mm) | l0 (mm) | l3 (mm) | F1 (N) | F2 (N) | Spring rate (N/mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.31 € | 1 | 2 Days | 10 | [Steel] Steel | 3.80 | Nickel Plating | 3.4 | - | 12 | 15 | 7.3 | ~ 5.9 | ~ 13.3 | 1.95 |
Loading...
Mounting Method | Press Fitting | Temperature max.(°C) | 250 | Spring | Stainless steel 1.4310 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Bodies, part number 22100.0036.
You can find the detail information about specifications and dimensions on part number 22100.0036.
Configure
Basic Attributes
Body Material
d2(mm)
Type
Stroke S(mm)
Main Body Surface Treatment
d1(mm)
l(mm)
l0(mm)
l3(mm)
F1(N)
F2(N)
Spring rate(N/mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22100.0022 |
22100.0024 |
22100.0034 |
22100.0042 |
22100.0052 |
22100.0124 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Body Material | Stroke S (mm) | Main Body Surface Treatment | d1 (mm) | d2 (mm) | l (mm) | l0 (mm) | l3 (mm) | F1 (N) | F2 (N) | Spring rate (N/mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.27 € | 1 | 2 Days | 10 | [Steel] Steel | 0.30 | Nickel Plating | 3 | - | 9 | 12 | 6 | ~ 6.2 | ~ 6.8 | 2 | |||
0.31 € | 1 |
Same day
Stock | 10 | [Steel] Steel | 2.3 | Nickel Plating | 3 | - | 13 | 16 | 8.5 | ~ 4.8 | ~ 8.4 | 1.6 | |||
0.31 € | 1 |
Same day
Stock | 10 | [Steel] Steel | 1.2 | Nickel Plating | 3.4 | - | 9 | 12 | 6 | ~ 5 | ~ 7 | 1.69 | |||
0.31 € | 1 | 2 Days | 10 | [Steel] Steel | 3 | Nickel Plating | 4 | - | 12 | 14 | 8 | ~ 5 | ~ 12.3 | 2.45 | |||
0.36 € | 1 | 2 Days | 10 | [Steel] Steel | 2.6 | Nickel Plating | 5 | - | 13 | 16 | 8 | ~ 8 | ~ 15 | 2.7 | |||
0.33 € | 1 | 2 Days | 10 | [Stainless Steel] Stainless SteelA2 (Similar to EN 1.4301 Equiv.) | 2.40 | No | 3 | - | 13 | 16 | 8 | ~ 4.8 | ~ 8.6 | 1.6 |