Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2B020.0276
Part Number
|
---|
2B020.0276 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | Temperature max. (°C) | Thread | Thread Lock | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.084 | Triiron Film | Triiron Film | Hardening | 5/16-18 | 0.135 | 37/64 | ~ 3.8 | ~ 13 | 194 | 2A-UNC | yes |
Loading...
Mounting Method | Screw-In | Loosening Prevention | No | Wrench Hole Shape | Minus |
---|---|---|---|---|---|
Temperature min.(°C) | -22 | Spring | Stainless steel | Version | Pin |
Montage | slot | Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, with pin and slot - INCH, part number 2B020.0276.
You can find the detail information about specifications and dimensions on part number 2B020.0276.
Configure
Basic Attributes
Pin Material
Body Material
Type
Stroke S(mm)
Main Body Surface Treatment
Tip Surface Treatment
Tip Heat Treatment
d1(mm)
d2(mm)
l(mm)
F1(N)
F2(N)
Temperature max.(°C)
Thread
Thread Lock
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2B020.0040 |
2B020.0042 |
2B020.0046 |
2B020.0278 |
2B020.0280 |
2B020.0282 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pin Material | Body Material | Stroke S (mm) | Main Body Surface Treatment | Tip Surface Treatment | Tip Heat Treatment | d1 (mm) | d2 (mm) | l (mm) | F1 (N) | F2 (N) | Temperature max. (°C) | Thread | Thread Lock |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.61 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.065 | Triiron Film | Triiron Film | Hardening | 10-32 | 0.093 | 15/32 | ~ 1 | ~ 2.5 | 482 | 2A-UNF | - | |||
2.06 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.078 | Triiron Film | Triiron Film | Hardening | 1/4-20 | 0.119 | 17/32 | ~ 1.1 | ~ 3.5 | 482 | 2A-UNC | - | |||
2.22 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.084 | Triiron Film | Triiron Film | Hardening | 5/16-18 | 0.135 | 37/64 | ~ 1 | ~ 4 | 482 | 2A-UNC | - | |||
2.93 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.11 | Triiron Film | Triiron Film | Hardening | 3/8-16 | 0.186 | 5/8 | ~ 4.5 | ~ 16 | 194 | 2A-UNC | yes | |||
4.59 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.151 | Triiron Film | Triiron Film | Hardening | 1/2-13 | 0.248 | 3/4 | ~ 5 | ~ 22.4 | 194 | 2A-UNC | yes | |||
5.40 € | 1 | 3 Days | 10 | [Steel] Free-Cutting Steel | [Steel] Free-Cutting Steel | 0.215 | Triiron Film | Triiron Film | Hardening | 5/8-11 | 0.31 | 1 1/16 | ~ 7 | ~ 43.5 | 194 | 2A-UNC | yes |