Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23170.0022 |
23170.0023 |
23170.0026 |
23170.0027 |
23170.0030 |
23170.0031 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | For screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.83 € | 1 | 3 Days | 10 | 40 | 22 | 60 | 35 | 250 | 68 | 160 | 45 | M20 | |||
117.28 € | 1 | 3 Days | 10 | 40 | 22 | 60 | 35 | 315 | 68 | 220 | 45 | M20 | |||
127.02 € | 1 | 3 Days | 10 | 40 | 26 | 70 | 43 | 250 | 83 | 140 | 56 | M24 | |||
207.06 € | 1 | 3 Days | 10 | 40 | 26 | 70 | 43 | 315 | 83 | 200 | 56 | M24 | |||
217.50 € | 1 | 3 Days | 10 | 50 | 33 | 80 | 50 | 315 | 88 | 200 | 56 | M30 | |||
256.60 € | 1 | 3 Days | 10 | 50 | 33 | 80 | 50 | 400 | 88 | 283 | 56 | M30 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
a(mm)
b1(mm)
b2(mm)
b3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
For screw
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes