Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23170.0027
Part Number
|
---|
23170.0027 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | For screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.06 € | 1 | 3 Days | 10 | 40 | 26 | 70 | 43 | 315 | 83 | 200 | 56 | M24 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Conflict Minerals free | yes | REACH compliant | yes |
This page is Clamps, with nose, closed, part number 23170.0027.
You can find the detail information about specifications and dimensions on part number 23170.0027.
Configure
Basic Attributes
Type
a(mm)
b1(mm)
b2(mm)
b3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
For screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23170.0022 |
23170.0023 |
23170.0026 |
23170.0030 |
23170.0031 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.83 € | 1 | 3 Days | 10 | 40 | 22 | 60 | 35 | 250 | 68 | 160 | 45 | M20 | |||
117.28 € | 1 | 3 Days | 10 | 40 | 22 | 60 | 35 | 315 | 68 | 220 | 45 | M20 | |||
127.02 € | 1 | 3 Days | 10 | 40 | 26 | 70 | 43 | 250 | 83 | 140 | 56 | M24 | |||
217.50 € | 1 | 3 Days | 10 | 50 | 33 | 80 | 50 | 315 | 88 | 200 | 56 | M30 | |||
256.60 € | 1 | 3 Days | 10 | 50 | 33 | 80 | 50 | 400 | 88 | 283 | 56 | M30 |