Clamps, with flat-faced ball

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23180.0007
23180.0009
23180.0011
23180.0014
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa3
(mm)
b1
(mm)
d3
(mm)
h
(mm)
l1
(mm)
l2
(mm)

26.68 €

1 2 Days 102.56.65.81.6505

31.66 €

1 2 Days 10397.22606.5

41.18 €

1 2 Days 103.5118.62.7807.5

45.20 €

31.64 €

1 Same day

Stock

1041310.53.512510.5

Loading...

  1. 1

Basic information

Material Heat Treatment Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Ball(mm) Ball-bearing steel, hardened, bright Clamps Heat-treated steelened
Conflict Minerals free yes REACH compliant yes

Tech Support