Clamps, slotted, with adjustable counter piece, with stud with internal hexagon

Clamps, slotted, with adjustable counter piece, with stud with internal hexagon
The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23185.0312
23185.0313
23185.0314
23185.0315
23185.0316
23185.0317
23185.0318
23185.0319
23185.0320
23185.0321
23185.0322
23185.0323
23185.0324
23185.0325
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa1
(mm)
a2
(mm)
a3
(mm)
b1
(mm)
b2
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
s
(mm)
WS1
(mm)
WS2
(mm)
Clamping force
(kN)

111.53 €

1 3 Days 10271217443013M120 - 301811525301001118430

118.33 €

1 3 Days 10271217443013M120 - 551811525301251118430

127.84 €

1 3 Days 10361721554117M120 - 502015035361251218440

125.52 €

1 3 Days 10361721554117M120 - 702015035361601218440

129.01 €

1 3 Days 10361721554117M160 - 402015035361251224440

132.70 €

1 3 Days 10361721554117M160 - 702015035361601224440

155.44 €

1 3 Days 10422027623021M160 - 403018744441601424460

156.02 €

1 3 Days 10422027623021M160 - 803018744442001424460

158.00 €

1 3 Days 10422027623021M200 - 403018744441601430560

160.42 €

1 3 Days 10422027623021M200 - 803018744442001430560

196.86 €

1 3 Days 10512434703025M200 - 703123560472001730575

199.28 €

1 3 Days 10512434703025M200 - 1003123560472501730575

220.86 €

1 3 Days 10512434703025M240 - 503123560472001736575

222.84 €

1 3 Days 10512434703025M240 - 1003123560472501736575

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Clamps Steel, tempered, zinc-plated Nut Heat-treated steel
Disc Heat-treated steel Screw Heat-treated steel Conflict Minerals free yes
REACH compliant yes

Tech Support