Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23185.0317
Part Number
|
---|
23185.0317 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a1 (mm) | a2 (mm) | a3 (mm) | b1 (mm) | b2 (mm) | d1 (mm) | d2 (mm) | h1 (mm) | h2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | s (mm) | WS1 (mm) | WS2 (mm) | Clamping force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.70 € | 1 | 3 Days | 10 | 36 | 17 | 21 | 55 | 41 | 17 | M16 | 0 - 70 | 20 | 150 | 35 | 36 | 160 | 12 | 24 | 4 | 40 |
Loading...
Material | Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Clamps | Steel, tempered, zinc-plated | Nut | Heat-treated steel |
Disc | Heat-treated steel | Screw | Heat-treated steel | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Clamps, slotted, with adjustable counter piece, with stud with internal hexagon, part number 23185.0317.
You can find the detail information about specifications and dimensions on part number 23185.0317.
Configure
Basic Attributes
Type
a1(mm)
a2(mm)
a3(mm)
b1(mm)
b2(mm)
d1(mm)
d2(mm)
h1(mm)
h2(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
s(mm)
WS1(mm)
WS2(mm)
Clamping force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23185.0314 |
23185.0315 |
23185.0316 |
23185.0318 |
23185.0319 |
23185.0320 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | a1 (mm) | a2 (mm) | a3 (mm) | b1 (mm) | b2 (mm) | d1 (mm) | d2 (mm) | h1 (mm) | h2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | s (mm) | WS1 (mm) | WS2 (mm) | Clamping force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.84 € | 1 | 3 Days | 10 | 36 | 17 | 21 | 55 | 41 | 17 | M12 | 0 - 50 | 20 | 150 | 35 | 36 | 125 | 12 | 18 | 4 | 40 | |||
125.52 € | 1 | 3 Days | 10 | 36 | 17 | 21 | 55 | 41 | 17 | M12 | 0 - 70 | 20 | 150 | 35 | 36 | 160 | 12 | 18 | 4 | 40 | |||
129.01 € | 1 | 3 Days | 10 | 36 | 17 | 21 | 55 | 41 | 17 | M16 | 0 - 40 | 20 | 150 | 35 | 36 | 125 | 12 | 24 | 4 | 40 | |||
155.44 € | 1 | 3 Days | 10 | 42 | 20 | 27 | 62 | 30 | 21 | M16 | 0 - 40 | 30 | 187 | 44 | 44 | 160 | 14 | 24 | 4 | 60 | |||
156.02 € | 1 | 3 Days | 10 | 42 | 20 | 27 | 62 | 30 | 21 | M16 | 0 - 80 | 30 | 187 | 44 | 44 | 200 | 14 | 24 | 4 | 60 | |||
158.00 € | 1 | 3 Days | 10 | 42 | 20 | 27 | 62 | 30 | 21 | M20 | 0 - 40 | 30 | 187 | 44 | 44 | 160 | 14 | 30 | 5 | 60 |