Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23190.0011 |
23190.0015 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b1 (mm) | d (mm) | h2 min. (mm) | h2 max. (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | s (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.40 € | 1 | 2 Days | 10 | - | 9 | M8 | 8 | 15 | 60 | 10 | - | 8 | 2 | |||
39.39 € | 1 | 2 Days | 10 | 8 | 9 | M8 | 8 | 15 | 60 | 10 | 50 | 8 | 2 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Clamps | Heat-treated steelened | Soft face | Brass, brazed | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
a(mm)
l3(mm)
Type
b1(mm)
d(mm)
h2 min.(mm)
h2 max.(mm)
l1(mm)
l2(mm)
l4(mm)
s(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes