Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23220.0085
Part Number
|
---|
23220.0085 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | b1 (mm) | b2 (mm) | b3 (mm) | d1 (mm) | d2 (mm) | e (mm) | h1 (mm) | h2 (mm) | h3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | R (mm) | Load capacity max. (kN) | Stroke (mm) | For Clamping Lever: d1 (mm) | For Clamping Lever: d2 (metr.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
228.52 € | 1 | 3 Days | 10 | 30 | 10 | 8.5 | M8 | 13 | 24400.0311 | 19.5 | 11.5 | 11.5 | 75 | 35 | 13 | - | 13 | 62 | 5 | - | 0.5 | 3 | 18 | M6 |
Loading...
Material | Steel | Type | Main Body | Type | Push and Pull Mounting Direction Freely Type |
---|---|---|---|---|---|
Handle | zinc die-cast | Clamp | Steel, case-hardened, blackened, ground | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Bedding Supports, part number 23220.0085.
You can find the detail information about specifications and dimensions on part number 23220.0085.
Configure
Basic Attributes
l4(mm)
R(mm)
Type
b1(mm)
b2(mm)
b3(mm)
d1(mm)
d2(mm)
e(mm)
h1(mm)
h2(mm)
h3(mm)
l1(mm)
l2(mm)
l3(mm)
l5(mm)
l6(mm)
l7(mm)
Load capacity max.(kN)
Stroke(mm)
For Clamping Lever: d1(mm)
For Clamping Lever: d2 (metr.)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23220.0150 |
23220.0170 |
23220.0300 |
23220.0450 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | b1 (mm) | b2 (mm) | b3 (mm) | d1 (mm) | d2 (mm) | e (mm) | h1 (mm) | h2 (mm) | h3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | R (mm) | Load capacity max. (kN) | Stroke (mm) | For Clamping Lever: d1 (mm) | For Clamping Lever: d2 (metr.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314.83 € | 1 | 3 Days | 10 | 50 | 25 | 13 | M10 | 20 | 24400.0411 | 24 | 14 | 14 | 150 | 90 | 20 | - | 17 | 74 | - | 15 | 2.5 | 6 | 22 | M8 | |||
422.11 € | 1 | 3 Days | 10 | 60 | 20 | 17 | M16 | 26 | 24400.0611 | 34 | 21.5 | 21.5 | 170 | 100 | 25 | - | 27 | 108 | 11 | - | 5 | 11 | 30 | M12 | |||
452.86 € | 1 | 3 Days | 10 | 50 | 25 | 13 | M10 | 20 | 24400.0411 | 24 | 14 | 14 | 300 | 100 | 30 | 160 | 17 | 74 | - | 15 | 2.5 | 6 | 22 | M8 | |||
647.03 € | 1 | 3 Days | 10 | 85 | 40 | 25 | M20 | 32 | 24420.021 | 40 | 25 | 25 | 387 | 110 | 30 | 200 | 30 | 89 | - | 24 | 10 | 11 | 25 | M10 |