Manufacturer part number: 23310.0125
Brand: HALDER
Price: 43.57 €
Delivery time: 3 Days
d1: 25 mm
d2: M8 mm
l1: 20 mm
l2: 10 mm
WS: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23310.0125
Part Number
|
---|
23310.0125 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | l1 (mm) | l2 (mm) | WS (mm) | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.57 € | 1 | 3 Days | 10 | 25 | M8 | 20 | 10 | 22 | yes | 71 |
Loading...
Material | Steel, case-hardened, blackened, ground | Conflict Minerals free | yes |
---|
This page is Height Adjusting Cylinders, part number 23310.0125.
You can find the detail information about specifications and dimensions on part number 23310.0125.
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
l1(mm)
l2(mm)
WS(mm)
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23310.0126 |
23310.0127 |
23310.0130 |
23310.0132 |
23310.0134 |
23310.0140 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | l1 (mm) | l2 (mm) | WS (mm) | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.95 € | 1 | 4 Days | 10 | 25 | M8 | 40 | 20 | 22 | yes | 139 | |||
59.99 € | 1 | 4 Days | 10 | 25 | M8 | 80 | 20 | 22 | yes | 292 | |||
56.91 € | 1 | 4 Days | - | 32 | M10 | 35 | 20 | 27 | yes | 202 | |||
65.83 € | 1 | 4 Days | - | 32 | M10 | 70 | 20 | 27 | yes | 411 | |||
101.36 € | 1 | 4 Days | - | 32 | M10 | 140 | 20 | 27 | yes | 848 | |||
59.70 € | 1 | 4 Days | 10 | 40 | M12 | 35 | 20 | 36 | yes | 319 |