Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23320.0016
Part Number
|
---|
23320.0016 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|---|
1,649.52 € | 1 | 4 Days | 10 |
Loading...
Material | Hardened Steel | Type | Main Body | Type | Push and Pull Mounting Direction Freely Type |
---|---|---|---|---|---|
Arm Height Type | Standard | Body | Case hardened steel, nitrided, manganese phosphate treated | Housing | Aluminium, red anodised |
Clamping Jaws | Case hardened steel, nitrided, manganese phosphate treated | Conflict Minerals free | yes | REACH compliant | yes |
This page is Floating Clamps, combined clamping and locking M 16, part number 23320.0016.
You can find the detail information about specifications and dimensions on part number 23320.0016.