Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23470.0007
Part Number
|
---|
23470.0007 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Type | Type | b (mm) | d (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Carrying force (kN) | For Size (mm) | Size Range (mm) | Caps | holder | Screw Jacks | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.26 € | 1 | 3 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 50 | 50 | Tr 30 x 4 | 12 | - | 50 | 70 | - | - | 60 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes |
Loading...
This page is Screw Jacks / screw jack, part number 23470.0007.
You can find the detail information about specifications and dimensions on part number 23470.0007.
Configure
Basic Attributes
Material
b(mm)
d(mm)
l(mm)
l3(mm)
l4(mm)
For Size(mm)
Size Range(mm)
Type
Type
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
Carrying force(kN)
Caps
holder
Screw Jacks
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23470.0005 |
23470.0006 |
23470.0010 |
23470.0014 |
23470.0021 |
23470.0030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Type | Type | b (mm) | d (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Carrying force (kN) | For Size (mm) | Size Range (mm) | Caps | holder | Screw Jacks | Conflict Minerals free | REACH compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.07 € | 1 | 3 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 31 | 31 | Tr 20 x 4 | - | - | 38 | 50 | - | - | 15 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes | |||
47.31 € | 1 | 3 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 50 | 50 | Tr 30 x 4 | 12 | - | 42 | 52 | - | - | 60 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes | |||
57.59 € | 1 | 3 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 50 | 50 | Tr 30 x 4 | 12 | - | 70 | 100 | - | - | 60 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes | |||
97.50 € | 1 | 3 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 69 | 69 | Tr 40 x 7 | 12 | - | 100 | 140 | - | - | 100 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes | |||
188.50 € | 1 | 4 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 80 | 70 | Tr 50 x 8 | 12 | - | 140 | 210 | - | - | 170 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes | |||
374.22 € | 1 | 4 Days | 10 | [Stainless Steel] EN 1.0503 Equiv. | Main Body | Hold Down Type | - | - | 100 | 80 | Tr 65 x 10 | 12 | - | 190 | 300 | - | - | 350 | - | - | Steel, case-hardened | Steel | Steel 1.0503 varnished | yes | yes |