Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23700.0316
Part Number
|
---|
23700.0316 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b (mm) | b1 (mm) | c (mm) | f (mm) | g | i (mm) | k (mm) | l (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
197.21 € | 1 | 3 Days | 10 | 40 | 30 | 40 | 80 | 17 | M16 | 16 | 25 | 50 |
Loading...
Material | Steel | Type | Main Body | Type | Peripherals |
---|---|---|---|---|---|
Body | Steelened | Wearing parts | Heat-treated steel | Pull-rod | Special steel |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Base Elements, part number 23700.0316.
You can find the detail information about specifications and dimensions on part number 23700.0316.
Configure
Basic Attributes
Type
a(mm)
b(mm)
b1(mm)
c(mm)
f(mm)
g
i(mm)
k(mm)
l(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23700.0312 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | a (mm) | b (mm) | b1 (mm) | c (mm) | f (mm) | g | i (mm) | k (mm) | l (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.36 € | 1 | 3 Days | 10 | 30 | 25 | 30 | 65 | 12.5 | M12 | 12.5 | 20 | 40 |