Base Elements, swivelling

Base Elements, swivelling
[Specifications]
・Type: Peripherals
・Material: Steel
・a(mm): 29.7, 39.7
・b(mm): 88, 105

Base Elements, swivelling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23700.0412
23700.0416
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b
(mm)
c
(mm)
f
(mm)
g k
(mm)
l1
(mm)
l2
(mm)
R
(mm)

348.34 €

1 3 Days 1029.7886712.7M122461.51870

425.13 €

1 3 Days 1039.71058517M163274.82285

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Peripherals
Body Steelened Wearing parts Heat-treated steel Pull-rod Special steel
Conflict Minerals free yes REACH compliant yes

Tech Support