Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22750.0012
![]() | Ball casters are module for transport systems, conveyances, to working and packing facilities. For example, parts can be easily moved, turned and controlled. As from d1 = 36 fitted with an oil drenched felt seal to protect against dirt. |
Dimensions | Location hole | Dynamic carrying figure C | Weight | Art. No. | ||||||
d1 | ball diameter | d2 | h1 | h2 | h3 | h4 | D1 1) | |||
[mm] | [mm] | [N] | [g] | |||||||
cap and housing zinc-plated | ||||||||||
12.6±0.055 | 8 | 17 | 4.8±0.15 | 11.2 | 1.8 | 3.2 | 12.57+0.03 | 100 | 6.8 | 22750.00002) |
18.0±0.055 | 12 | 23 | 7.4±0.15 | 15.5 | 2.0 | 4.3 | 17.97+0.03 | 250 | 18.0 | 22750.00022) |
24.0±0.065 | 15 | 31 | 9.5±0.20 | 21.5 | 2.5 | 6.1 | 23.95+0.05 | 500 | 40.0 | 22750.00042) |
36.0±0.080 | 22 | 45 | 9.8±0.20 | 29.5 | 2.9 | 5.7 | 35.90+0.05 | 1300 | 131.0 | 22750.0008 |
45.0±0.080 | 30 | 55 | 13.8±0.30 | 37.5 | 3.7 | 7.9 | 44.85+0.05 | 2500 | 277.0 | 22750.0012 |
62.0±0.095 | 45 | 75 | 19.0±0.40 | 53.7 | 4.2 | 10.3 | 61.83+0.07 | 6000 | 741.0 | 22750.0016 |
all parts zinc-plated, ball from stainless steel | ||||||||||
12.6±0.055 | 8 | 17 | 4.8±0.15 | 11.2 | 1.8 | 3.2 | 12.57+0.03 | 70 | 7.0 | 22750.00202) |
18.0±0.055 | 12 | 23 | 7.4±0.15 | 15.5 | 2.0 | 4.3 | 17.97+0.03 | 180 | 18.0 | 22750.00222) |
24.0±0.065 | 15 | 31 | 9.5±0.20 | 21.5 | 2.5 | 6.1 | 23.95+0.05 | 370 | 40.0 | 22750.00242) |
36.0±0.080 | 22 | 45 | 9.8±0.20 | 29.5 | 2.9 | 5.7 | 35.90+0.05 | 970 | 132.0 | 22750.0028 |
45.0±0.080 | 30 | 55 | 13.8±0.30 | 37.5 | 3.7 | 7.9 | 44.85+0.05 | 1900 | 273.0 | 22750.0032 |
62.0±0.095 | 45 | 75 | 19.0±0.40 | 53.7 | 4.2 | 10.3 | 61.83+0.07 | 4500 | 739.0 | 22750.0036 |
all parts from stainless steel | ||||||||||
12.6±0.055 | 8 | 17 | 4.8±0.15 | 11.2 | 1.8 | 3.2 | 12.57+0.03 | 70 | 7.0 | 22750.00402) |
18.0±0.055 | 12 | 23 | 7.4±0.15 | 15.5 | 2.0 | 4.3 | 17.97+0.03 | 180 | 17.0 | 22750.00422) |
24.0±0.065 | 15 | 31 | 9.5±0.20 | 21.5 | 2.5 | 6.1 | 23.95+0.05 | 370 | 39.0 | 22750.00442) |
36.0±0.080 | 22 | 45 | 9.8±0.20 | 29.5 | 2.9 | 5.7 | 35.90+0.05 | 970 | 133.0 | 22750.0048 |
45.0±0.080 | 30 | 55 | 13.8±0.30 | 37.5 | 3.7 | 7.9 | 44.85+0.05 | 1900 | 272.0 | 22750.0052 |
Part Number
|
---|
22750.0012 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Load Capacity Range (N) | Carrying figure C (N) | Housing | Ball | d1 (Ø) | Ball Dia. (Ø) | d2 (mm) | D1 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.91 € | 1 | 2 Days | 10 | 500.1 to 5000 | 2500 | [Steel] Steel | [Steel] Steel | 45 | 30 | 55 | 44.85 | 13.8 | 37.5 | 3.7 | 7.9 | Steel, galvanized |
Loading...
Type | Standard | Shape | Cylinder | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Ball Castors With Steel Housing, part number 22750.0012.
You can find the detail information about specifications and dimensions on part number 22750.0012.
Configure
Basic Attributes
Housing
Ball
Type
Load Capacity Range(N)
Carrying figure C(N)
d1(Ø)
d2(mm)
D1(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22750.0002 |
22750.0004 |
22750.0008 |
22750.0016 |
22750.0020 |
22750.0022 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Load Capacity Range (N) | Carrying figure C (N) | Housing | Ball | d1 (Ø) | Ball Dia. (Ø) | d2 (mm) | D1 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.17 € | 1 |
Same day
Stock | 10 | 100.1 to 500.0 | 250 | [Steel] Steel | [Steel] Steel | 18 | 12 | 23 | 17.97 | 7.4 | 15.5 | 2 | 4.3 | Steel, galvanized | |||
13.51 € | 1 |
Same day
Stock | 10 | 100.1 to 500.0 | 500 | [Steel] Steel | [Steel] Steel | 24 | 15 | 31 | 23.95 | 9.5 | 21.5 | 2.5 | 6.1 | Steel, galvanized | |||
18.11 € | 1 | 2 Days | 10 | 500.1 to 5000 | 1300 | [Steel] Steel | [Steel] Steel | 36 | 22 | 45 | 35.9 | 9.8 | 29.5 | 2.9 | 5.7 | Steel, galvanized | |||
93.10 € | 1 |
Same day
Stock | 10 | 5,000.1 to 10,000 | 6000 | [Steel] Steel | [Steel] Steel | 62 | 45 | 75 | 61.83 | 19 | 53.7 | 4.2 | 10.3 | Steel, galvanized | |||
20.24 € | 1 | 2 Days | 10 | 50.1 to 100.0 | 70 | [Steel] Steel | Stainless Steel | 12.6 | 8 | 17 | 12.57 | 4.8 | 11.2 | 1.8 | 3.2 | Steel, galvanized | |||
22.38 € | 1 | 3 Days | 10 | 100.1 to 500.0 | 180 | [Steel] Steel | Stainless Steel | 18 | 12 | 23 | 17.97 | 7.4 | 15.5 | 2 | 4.3 | Steel, galvanized |