Ball Castors With Steel Housing (Part Numbers - CAD Download)

Ball Castors With Steel Housing
[Features]
· Ball casters are components used in transport systems, parts feeders, processing/packaging equipment, etc.
· These ball casters can help you move loads and workpieces more easily.
· Sizes where the d1 dimension ≥ 36 include an oil-impregnated dust-proof felt seal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22750.0012

Ball Casters • with sheet steel housing, EH 22750.

Product Description

Ball casters are module for transport systems, conveyances, to working and packing facilities.
For example, parts can be easily moved, turned and controlled.
As from d1 = 36 fitted with an oil drenched felt seal to protect against dirt.

Material

Cap
• Steel, zinc-plated by galvanization
• Stainless steel
Housing
• Steel, zinc-plated by galvanization
• Stainless steel
Ball
• Ball-bearing steel
• Stainless steel

Further products

• Tolerance Rings

Drawing

Order Information

DimensionsLocation holeDynamic carrying
figure C
WeightArt. No.
d1ball diameterd2h1h2h3h4D1 1)  
[mm][mm][N][g] 
cap and housing zinc-plated
12.6±0.0558174.8±0.1511.21.83.212.57+0.031006.822750.00002)
18.0±0.05512237.4±0.1515.52.04.317.97+0.0325018.022750.00022)
24.0±0.06515319.5±0.2021.52.56.123.95+0.0550040.022750.00042)
36.0±0.08022459.8±0.2029.52.95.735.90+0.051300131.022750.0008
45.0±0.080305513.8±0.3037.53.77.944.85+0.052500277.022750.0012
62.0±0.095457519.0±0.4053.74.210.361.83+0.076000741.022750.0016
all parts zinc-plated, ball from stainless steel
12.6±0.0558174.8±0.1511.21.83.212.57+0.03707.022750.00202)
18.0±0.05512237.4±0.1515.52.04.317.97+0.0318018.022750.00222)
24.0±0.06515319.5±0.2021.52.56.123.95+0.0537040.022750.00242)
36.0±0.08022459.8±0.2029.52.95.735.90+0.05970132.022750.0028
45.0±0.080305513.8±0.3037.53.77.944.85+0.051900273.022750.0032
62.0±0.095457519.0±0.4053.74.210.361.83+0.074500739.022750.0036
all parts from stainless steel
12.6±0.0558174.8±0.1511.21.83.212.57+0.03707.022750.00402)
18.0±0.05512237.4±0.1515.52.04.317.97+0.0318017.022750.00422)
24.0±0.06515319.5±0.2021.52.56.123.95+0.0537039.022750.00442)
36.0±0.08022459.8±0.2029.52.95.735.90+0.05970133.022750.0048
45.0±0.080305513.8±0.3037.53.77.944.85+0.051900272.022750.0052
1) Reference value for 2 mm sheet steel/ 5 mm aluminum (force fit)
2) Without felt seal

Application Example

Part Number
22750.0012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLoad Capacity Range
(N)
Carrying figure C
(N)
Housing Ball d1
(Ø)
Ball Dia.
(Ø)
d2
(mm)
D1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Cap

35.91 €

1 2 Days 10500.1 to 50002500[Steel] Steel[Steel] Steel45305544.8513.837.53.77.9Steel, galvanized

Loading...

  1. 1

Basic information

Type Standard Shape Cylinder Conflict Minerals free yes
REACH compliant yes

This page is Ball Castors With Steel Housing, part number 22750.0012.
You can find the detail information about specifications and dimensions on part number 22750.0012.

Variation of this product

Part Number
22750.0002
22750.0004
22750.0008
22750.0016
22750.0020
22750.0022
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLoad Capacity Range
(N)
Carrying figure C
(N)
Housing Ball d1
(Ø)
Ball Dia.
(Ø)
d2
(mm)
D1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Cap

12.17 €

1 Same day

Stock

10100.1 to 500.0250[Steel] Steel[Steel] Steel18122317.977.415.524.3Steel, galvanized

13.51 €

1 Same day

Stock

10100.1 to 500.0500[Steel] Steel[Steel] Steel24153123.959.521.52.56.1Steel, galvanized

18.11 €

1 2 Days 10500.1 to 50001300[Steel] Steel[Steel] Steel36224535.99.829.52.95.7Steel, galvanized

93.10 €

1 Same day

Stock

105,000.1 to 10,0006000[Steel] Steel[Steel] Steel62457561.831953.74.210.3Steel, galvanized

20.24 €

1 2 Days 1050.1 to 100.070[Steel] SteelStainless Steel12.681712.574.811.21.83.2Steel, galvanized

22.38 €

1 3 Days 10100.1 to 500.0180[Steel] SteelStainless Steel18122317.977.415.524.3Steel, galvanized

Tech Support