Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22750.0112
![]() | Ball casters are module for transport systems, conveyances, to working and packing facilities. For example, parts can be easily moved, turned and controlled. |
Dimensions | H1 min. | Location hole D1 | Dynamic carrying figure C | Weight | Art. No. | |||||
d1 | ball diameter | d2 | h1 | h2 | h3 | |||||
[mm] | [mm] | [mm] | [N] | [g] | ||||||
ball from ball-bearing steel | ||||||||||
24-0.13 | 15 | 31 | 9.5±0.2 | 20.5 | 5.5 | 1.5 | 24 | 500 | 42 | 22750.0104 |
36-0.16 | 22 | 45 | 9.8±0.2 | 28.6 | 6.0 | 2.0 | 36 | 1300 | 144 | 22750.0108 |
45-0.16 | 30 | 55 | 13.8±0.3 | 37.5 | 8.0 | 2.5 | 45 | 2500 | 292 | 22750.0112 |
ball from stainless steel | ||||||||||
24-0.13 | 15 | 31 | 9.5±0.2 | 20.5 | 5.5 | 1.5 | 24 | 370 | 42 | 22750.0124 |
36-0.16 | 22 | 45 | 9.8±0.2 | 28.6 | 6.0 | 2.0 | 36 | 970 | 143 | 22750.0128 |
45-0.16 | 30 | 55 | 13.8±0.3 | 37.5 | 8.0 | 2.5 | 45 | 1900 | 290 | 22750.0132 |
Suitable for ball caster | Weight | Art. No. | |
[mm] | [g] | ||
Assembly Tool | |||
![]() | 24 | 451 | 22750.0144 |
36 | 480 | 22750.0148 | |
45 | 503 | 22750.0152 |
Part Number
|
---|
22750.0112 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Shape | Load Capacity Range (N) | Carrying figure C (N) | Housing | Ball | d1 (Ø) | Ball Dia. (Ø) | d2 (mm) | d3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Cap | Suitable for ball caster (mm) | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.08 € | 1 | 2 Days | 10 | Standard | Cylinder | 500.1 to 5000 | 2500 | [Steel] Steel | [Steel] Bearing Steel | 45 | 30 | 55 | 45 | 13.8 | 37.5 | 8 | 2.5 | Steel, galvanized | - | yes | yes |
Loading...
This page is Ball Castors With Lock Spring, part number 22750.0112.
You can find the detail information about specifications and dimensions on part number 22750.0112.
Configure
Basic Attributes
Housing
Ball
Suitable for ball caster(mm)
Type
Type
Shape
Load Capacity Range(N)
Carrying figure C(N)
d1(Ø)
d2(mm)
d3(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
Cap
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22750.0104 |
22750.0108 |
22750.0124 |
22750.0128 |
22750.0132 |
22750.0144 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Shape | Load Capacity Range (N) | Carrying figure C (N) | Housing | Ball | d1 (Ø) | Ball Dia. (Ø) | d2 (mm) | d3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | Cap | Suitable for ball caster (mm) | Conflict Minerals free | REACH compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.12 € | 1 |
Same day
Stock | 10 | Standard | Cylinder | 100.1 to 500.0 | 500 | [Steel] Steel | [Steel] Bearing Steel | 24 | 15 | 31 | 24 | 9.5 | 20.5 | 5.5 | 1.5 | Steel, galvanized | - | yes | yes | |||
22.38 € | 1 | 2 Days | 10 | Standard | Cylinder | 500.1 to 5000 | 1300 | [Steel] Steel | [Steel] Bearing Steel | 36 | 22 | 45 | 36 | 9.8 | 28.6 | 6 | 2 | Steel, galvanized | - | yes | yes | |||
27.59 € | 1 |
Same day
Stock | 10 | Standard | Cylinder | 100.1 to 500.0 | 370 | [Steel] Steel | Stainless Steel | 24 | 15 | 31 | 24 | 9.5 | 20.5 | 5.5 | 1.5 | Steel, galvanized | - | yes | yes | |||
42.80 € | 1 | 2 Days | 10 | Standard | Cylinder | 500.1 to 5000 | 970 | [Steel] Steel | Stainless Steel | 36 | 22 | 45 | 36 | 9.8 | 28.6 | 6 | 2 | Steel, galvanized | - | yes | yes | |||
65.72 € | 2 | 2 Days | 10 | Standard | Cylinder | 500.1 to 5000 | 1900 | [Steel] Steel | Stainless Steel | 45 | 30 | 55 | 45 | 13.8 | 37.5 | 8 | 2.5 | Steel, galvanized | - | yes | yes | |||
- | 94.66 € | 1 | 2 Days | 10 | [Others] Related Components | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | 24 | - | - |