Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22030.0940
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. Precise screwing depth due to head. |
Standard spring load | Heavy spring load |
Dimensions | WS | Stroke | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | l3 | s | F1 | F2 | max. | |||
min. | ~ | ~ | ||||||||||
[mm] | [mm] | [mm] | [N] | [°C] | [g] | |||||||
free cutting steel, standard spring load | ||||||||||||
M 4 | 2.5 | 6 | 12 | 9.0 | 7.5 | 2.0 | 0.8 | 8.0 | 14.0 | 250 | 1.0 | 22030.0930 |
M 5 | 3.0 | 8 | 14 | 10.0 | 8.2 | 2.5 | 0.9 | 8.0 | 14.0 | 250 | 2.3 | 22030.0931 |
M 6 | 3.5 | 10 | 15 | 10.0 | – | 3.0 | 1.0 | 11.0 | 18.0 | 250 | 3.9 | 22030.0932 |
M 8 | 4.5 | 13 | 18 | 12.5 | – | 4.0 | 1.5 | 18.0 | 31.0 | 250 | 7.8 | 22030.0933 |
M10 | 6.0 | 16 | 23 | 17.0 | – | 5.0 | 2.0 | 24.0 | 45.0 | 250 | 14.0 | 22030.0934 |
M12 | 8.0 | 18 | 26 | 19.0 | – | 6.0 | 2.5 | 26.0 | 49.0 | 250 | 21.0 | 22030.0935 |
free cutting steel, heavy spring load | ||||||||||||
M 4 | 2.5 | 6 | 12 | 9.0 | 7.5 | 2.0 | 0.8 | 12.0 | 18.0 | 250 | 1.1 | 22030.1040 |
M 5 | 3.0 | 8 | 14 | 10.0 | 8.2 | 2.5 | 0.9 | 15.0 | 22.0 | 250 | 2.3 | 22030.1050 |
M 6 | 3.5 | 10 | 15 | 10.0 | – | 3.0 | 1.0 | 19.3 | 26.6 | 250 | 3.9 | 22030.1060 |
M 8 | 4.5 | 13 | 18 | 12.5 | – | 4.0 | 1.5 | 36.0 | 60.5 | 250 | 7.8 | 22030.1080 |
M10 | 6.0 | 16 | 23 | 17.0 | – | 5.0 | 2.0 | 57.0 | 103.5 | 250 | 14.0 | 22030.1100 |
M12 | 8.0 | 18 | 26 | 19.0 | – | 6.0 | 2.5 | 61.0 | 110.0 | 250 | 21.0 | 22030.1120 |
stainless steel, standard spring load | ||||||||||||
M 4 | 2.5 | 6 | 12 | 9.0 | 7.5 | 2.0 | 0.8 | 8.0 | 14.0 | 250 | 1.1 | 22030.0940 |
M 5 | 3.0 | 8 | 14 | 10.0 | 8.2 | 2.5 | 0.9 | 8.0 | 14.0 | 250 | 2.3 | 22030.0941 |
M 6 | 3.5 | 10 | 15 | 10.0 | – | 3.0 | 1.0 | 11.0 | 18.0 | 250 | 3.9 | 22030.0942 |
M 8 | 4.5 | 13 | 18 | 12.5 | – | 4.0 | 1.5 | 18.0 | 31.0 | 250 | 7.8 | 22030.0943 |
M10 | 6.0 | 16 | 23 | 17.0 | – | 5.0 | 2.0 | 24.0 | 45.0 | 250 | 14.0 | 22030.0944 |
M12 | 8.0 | 18 | 26 | 19.0 | – | 6.0 | 2.5 | 26.0 | 49.0 | 250 | 21.0 | 22030.0945 |
stainless steel, heavy spring load | ||||||||||||
M 4 | 2.5 | 6 | 12 | 9.0 | 7.5 | 2.0 | 0.8 | 12.0 | 18.0 | 250 | 1.1 | 22030.2040 |
M 5 | 3.0 | 8 | 14 | 10.0 | 8.2 | 2.5 | 0.9 | 15.0 | 22.0 | 250 | 2.3 | 22030.2050 |
M 6 | 3.5 | 10 | 15 | 10.0 | – | 3.0 | 1.0 | 19.3 | 26.6 | 250 | 3.9 | 22030.2060 |
M 8 | 4.5 | 13 | 18 | 12.5 | – | 4.0 | 1.5 | 36.0 | 60.5 | 250 | 7.9 | 22030.2080 |
M10 | 6.0 | 16 | 23 | 17.0 | – | 5.0 | 2.0 | 57.0 | 103.5 | 250 | 14.0 | 22030.2100 |
M12 | 8.0 | 18 | 26 | 19.0 | – | 6.0 | 2.5 | 61.0 | 110.0 | 250 | 22.0 | 22030.2120 |
Part Number
|
---|
22030.0940 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Body Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | d3 (mm) | Body | Ball | Spring | l1 (mm) | l2 (mm) | l3 (mm) | WS (mm) | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.62 € | 1 | 2 Days | 10 | Stainless Steel | 4 | 0.8 | 8 | 14 | M4 | 2.5 | 6 | Stainless steel 1.4305 | Stainless Steel, hardened | Stainless Steel | 12 | 9 | 7.5 | 2 | yes | 1.1 |
Loading...
Temperature max.(°C) | 250 | Conflict Minerals free | yes |
---|
This page is Spring Plungers, headed, with ball and internal hexagon, part number 22030.0940.
You can find the detail information about specifications and dimensions on part number 22030.0940.
Configure
Basic Attributes
Type
Body Material
Outside Dia./Thread M(mm)
Stroke S(mm)
Initial Load(N)
d1
d2(mm)
d3(mm)
Body
Ball
Spring
l1(mm)
l2(mm)
l3(mm)
WS(mm)
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22030.0933 |
22030.0934 |
22030.0935 |
22030.0941 |
22030.0942 |
22030.0943 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Body Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | d3 (mm) | Body | Ball | Spring | l1 (mm) | l2 (mm) | l3 (mm) | WS (mm) | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.10 € | 1 | 2 Days | 10 | Steel | 8 | 1.5 | 18 | 31 | M8 | 4.5 | 13 | Free cutting steel, blackened | Ball-bearing Steel, hardened | Stainless Steel | 18 | 12.5 | - | 4 | yes | 7.7 | |||
4.76 € | 1 |
Same day
Stock | 10 | Steel | 10 | 2 | 24 | 45 | M10 | 6 | 16 | Free cutting steel, blackened | Ball-bearing Steel, hardened | Stainless Steel | 23 | 17 | - | 5 | yes | 14 | |||
5.08 € | 1 | 2 Days | 10 | Steel | 12 | 2.5 | 26 | 49 | M12 | 8 | 18 | Free cutting steel, blackened | Ball-bearing Steel, hardened | Stainless Steel | 26 | 19 | - | 6 | yes | 21 | |||
5.08 € | 1 | 2 Days | 10 | Stainless Steel | 5 | 0.9 | 8 | 14 | M5 | 3 | 8 | Stainless steel 1.4305 | Stainless Steel, hardened | Stainless Steel | 14 | 10 | 8.2 | 2.5 | yes | 2.3 | |||
5.63 € | 1 | 2 Days | 10 | Stainless Steel | 6 | 1 | 11 | 18 | M6 | 3.5 | 10 | Stainless steel 1.4305 | Stainless Steel, hardened | Stainless Steel | 15 | 10 | - | 3 | yes | 3.9 | |||
7.30 € | 1 |
Same day
Stock | 10 | Stainless Steel | 8 | 1.5 | 18 | 31 | M8 | 4.5 | 13 | Stainless steel 1.4305 | Stainless Steel, hardened | Stainless Steel | 18 | 12.5 | - | 4 | yes | 7.8 |