Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22040.0008
Part Number
|
---|
22040.0008 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | Ball | l (mm) | n (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.17 € | 1 |
Same day
Stock | 10 | Stainless Steel | 8 | 1.5 | 20 | 35 | M8 | 5 | Stainless Steel, hardened | 16 | 1.2 |
Loading...
Mounting Method | Screw (minus groove) | Body Material | Thermoplastic POM | Loosening Prevention | Presence |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Tip Heat Treatment | Hardening | Initial Load (Range)(N) | 0.01 to 50 |
Spring | Stainless Steel | Temperature max.(°C) | 50 | Temperature min.(°C) | -30 |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, plastic, part number 22040.0008.
You can find the detail information about specifications and dimensions on part number 22040.0008.
Configure
Stock
Basic Attributes
Type
Tip Material
Outside Dia./Thread M(mm)
Stroke S(mm)
Initial Load(N)
d1
d2(mm)
Ball
l(mm)
n(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22040.0006 |
22040.0010 |
22040.0406 |
22040.0408 |
22040.0410 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tip Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | Ball | l (mm) | n (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.95 € | 1 | 3 Days | 10 | Stainless Steel | 6 | 0.9 | 12 | 17 | M6 | 3.5 | Stainless Steel, hardened | 14 | 1 | |||
1.42 € | 1 |
Same day
Stock | 10 | Stainless Steel | 10 | 1.9 | 25 | 45 | M10 | 6 | Stainless Steel, hardened | 19 | 1.5 | |||
1.12 € | 1 |
Same day
Stock | 10 | Resin | 6 | 0.9 | 12 | 17 | M6 | 3.5 | Thermoplastic POM, white | 14 | 1 | |||
1.38 € | 1 | 2 Days | 10 | Resin | 8 | 1.5 | 20 | 35 | M8 | 5 | Thermoplastic POM, white | 16 | 1.2 | |||
1.54 € | 1 |
Same day
Stock | 10 | Resin | 10 | 1.9 | 25 | 45 | M10 | 6 | Thermoplastic POM, white | 19 | 1.5 |