Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22050.1404
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. The version from stainless steel A4 guarantees the highest corrosion protection. Characteristics of the ceramic ball: • Highly impact-resistant • Abrasion resistant • Antimagnetic • Electrically isolating |
Standard spring load | Heavy spring load |
Dimensions | Stroke | Spring load1) | Operating temperature range | Weight | Art. No. | ||||
d1 | d2 | l | n | s | F1 | F2 | max. | ||
~ | ~ | ||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||
stainless steel A4, standard spring load | |||||||||
M 4 | 2.5 | 9 | 0.6 | 0.8 | 8.5 | 14 | 250 | 0.4 | 22050.1404 |
M 5 | 3.0 | 12 | 0.8 | 0.9 | 8.0 | 14 | 250 | 0.9 | 22050.1405 |
M 6 | 3.5 | 14 | 1.0 | 1.0 | 11.0 | 18 | 250 | 1.6 | 22050.1406 |
M 8 | 4.5 | 16 | 1.2 | 1.5 | 18.0 | 31 | 250 | 3.4 | 22050.1408 |
M10 | 6.0 | 19 | 1.5 | 2.0 | 24.0 | 45 | 250 | 6.2 | 22050.1410 |
M12 | 8.0 | 22 | 2.0 | 2.5 | 26.0 | 49 | 250 | 9.6 | 22050.1412 |
M16 | 10.0 | 24 | 2.0 | 3.5 | 41.0 | 86 | 250 | 21.0 | 22050.1416 |
stainless steel A4, heavy spring load | |||||||||
M 4 | 2.5 | 9 | 0.6 | 0.8 | 12.0 | 18 | 250 | 0.4 | 22050.1604 |
M 5 | 3.0 | 12 | 0.8 | 0.9 | 15.0 | 22 | 250 | 1.0 | 22050.1605 |
M 6 | 3.5 | 14 | 1.0 | 1.0 | 19.0 | 28 | 250 | 1.6 | 22050.1606 |
M 8 | 4.5 | 16 | 1.2 | 1.5 | 36.0 | 62 | 250 | 3.5 | 22050.1608 |
M10 | 6.0 | 19 | 1.5 | 2.0 | 57.0 | 104 | 250 | 6.3 | 22050.1610 |
M12 | 8.0 | 22 | 2.0 | 2.5 | 61.0 | 110 | 250 | 9.6 | 22050.1612 |
M16 | 10.0 | 24 | 2.0 | 3.5 | 68.0 | 142 | 250 | 21.0 | 22050.1616 |
Part Number
|
---|
22050.1404 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | Spring | l (mm) | n (mm) | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.02 € | 1 | 2 Days | 10 | 4 | 0.8 | 8.5 | 14 | M4 | 2.5 | Stainless Steel A4, passivated | 9 | 0.6 | yes | 0.4 |
Loading...
Body Material | Stainless Steel | Body | Stainless steel A4, passivated | Ball | Ceramic |
---|---|---|---|---|---|
Temperature max.(°C) | 250 | Conflict Minerals free | yes |
This page is Spring Plungers, with ceramic ball and slot, stainless steel A4, part number 22050.1404.
You can find the detail information about specifications and dimensions on part number 22050.1404.
Configure
Basic Attributes
Type
Outside Dia./Thread M(mm)
Stroke S(mm)
Initial Load(N)
d1
d2(mm)
Spring
l(mm)
n(mm)
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22050.1405 |
22050.1406 |
22050.1408 |
22050.1410 |
22050.1412 |
22050.1416 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | Spring | l (mm) | n (mm) | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.20 € | 1 | 2 Days | 10 | 5 | 0.9 | 8 | 14 | M5 | 3 | Stainless Steel A4, passivated | 12 | 0.8 | yes | 0.9 | |||
4.26 € | 1 | 2 Days | 10 | 6 | 1 | 11 | 18 | M6 | 3.5 | Stainless Steel A4, passivated | 14 | 1 | yes | 1.6 | |||
5.07 € | 1 | 2 Days | 10 | 8 | 1.5 | 18 | 31 | M8 | 4.5 | Stainless Steel A4, passivated | 16 | 1.2 | yes | 3.5 | |||
6.21 € | 1 |
Same day
Stock | 10 | 10 | 2 | 24 | 45 | M10 | 6 | Stainless Steel A4, passivated | 19 | 1.5 | yes | 6.2 | |||
8.93 € | 1 |
Same day
Stock | 10 | 12 | 2.5 | 26 | 49 | M12 | 8 | Stainless Steel A4, passivated | 22 | 2 | yes | 9.8 | |||
12.29 € | 1 |
Same day
Stock | 10 | 16 | 3.5 | 41 | 86 | M16 | 10 | Stainless Steel A4, passivated | 24 | 2 | yes | 19.8 |