Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22050.1608
![]() | Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. The version from stainless steel A4 guarantees the highest corrosion protection. Characteristics of the ceramic ball: • Highly impact-resistant • Abrasion resistant • Antimagnetic • Electrically isolating |
![]() | ![]() | |
Standard spring load | Heavy spring load |
Dimensions | Stroke | Spring load1) | Operating temperature range | Weight | Art. No. | ||||
d1 | d2 | l | n | s | F1 | F2 | max. | ||
~ | ~ | ||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||
stainless steel A4, standard spring load | |||||||||
M 4 | 2.5 | 9 | 0.6 | 0.8 | 8.5 | 14 | 250 | 0.4 | 22050.1404 |
M 5 | 3.0 | 12 | 0.8 | 0.9 | 8.0 | 14 | 250 | 0.9 | 22050.1405 |
M 6 | 3.5 | 14 | 1.0 | 1.0 | 11.0 | 18 | 250 | 1.6 | 22050.1406 |
M 8 | 4.5 | 16 | 1.2 | 1.5 | 18.0 | 31 | 250 | 3.4 | 22050.1408 |
M10 | 6.0 | 19 | 1.5 | 2.0 | 24.0 | 45 | 250 | 6.2 | 22050.1410 |
M12 | 8.0 | 22 | 2.0 | 2.5 | 26.0 | 49 | 250 | 9.6 | 22050.1412 |
M16 | 10.0 | 24 | 2.0 | 3.5 | 41.0 | 86 | 250 | 21.0 | 22050.1416 |
stainless steel A4, heavy spring load | |||||||||
M 4 | 2.5 | 9 | 0.6 | 0.8 | 12.0 | 18 | 250 | 0.4 | 22050.1604 |
M 5 | 3.0 | 12 | 0.8 | 0.9 | 15.0 | 22 | 250 | 1.0 | 22050.1605 |
M 6 | 3.5 | 14 | 1.0 | 1.0 | 19.0 | 28 | 250 | 1.6 | 22050.1606 |
M 8 | 4.5 | 16 | 1.2 | 1.5 | 36.0 | 62 | 250 | 3.5 | 22050.1608 |
M10 | 6.0 | 19 | 1.5 | 2.0 | 57.0 | 104 | 250 | 6.3 | 22050.1610 |
M12 | 8.0 | 22 | 2.0 | 2.5 | 61.0 | 110 | 250 | 9.6 | 22050.1612 |
M16 | 10.0 | 24 | 2.0 | 3.5 | 68.0 | 142 | 250 | 21.0 | 22050.1616 |
Part Number
|
---|
22050.1608 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | Spring | l (mm) | n (mm) | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.49 € | 1 | 2 Days | 10 | 8 | 1.5 | 36 | 62 | M8 | 4.5 | Stainless Steel A4, passivated | 16 | 1.2 | yes | 3.4 |
Loading...
Body Material | Stainless Steel | Body | Stainless steel A4, passivated | Ball | Ceramic |
---|---|---|---|---|---|
Temperature max.(°C) | 250 | Conflict Minerals free | yes |
Configure
Basic Attributes
Type
Outside Dia./Thread M(mm)
Stroke S(mm)
Initial Load(N)
d1
d2(mm)
Spring
l(mm)
n(mm)
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes