Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22080.2012
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. |
Light spring load | Standard spring load | Heavy spring load |
Dimensions | Stroke | Spring load1) | Operating temperature range | Location hole | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | s | F1 | F2 | min. | max. | H7 | ||
+0.1 | ~ | ~ | ~ | |||||||||
[mm] | [mm] | [N] | [°C] | [mm] | [g] | |||||||
body and ball from stainless steel, light spring load – picture 1 | ||||||||||||
4 | 3.00 | 4.6 | 5.0 | 0.9 | 1.00 | 0.4 | 1.0 | – | 250 | 4 | 0.3 | 22080.1004 |
5 | 4.00 | 5.6 | 6.0 | 0.9 | 1.40 | 0.5 | 4.7 | – | 250 | 5 | 0.6 | 22080.1005 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.80 | 2.3 | 6.5 | – | 250 | 6 | 1.0 | 22080.1006 |
8 | 6.50 | 8.5 | 9.0 | 1.1 | 2.40 | 4.0 | 9.0 | – | 250 | 8 | 2.0 | 22080.1008 |
10 | 8.50 | 11.0 | 13.0 | 1.5 | 3.30 | 3.9 | 10.0 | – | 250 | 10 | 4.4 | 22080.1010 |
12 | 10.00 | 13.0 | 16.0 | 2.3 | 4.00 | 6.2 | 14.6 | – | 250 | 12 | 7.0 | 22080.1012 |
body and ball from stainless steel, standard spring load – picture 1 | ||||||||||||
3 | 2.38 | 3.5 | 4.0 | 0.6 | 0.70 | 1.8 | 3.5 | – | 250 | 3 | 0.1 | 22080.0003 |
4 | 3.00 | 4.6 | 5.0 | 0.9 | 1.00 | 2.5 | 6.0 | – | 250 | 4 | 0.3 | 22080.0004 |
5 | 4.00 | 5.6 | 6.0 | 0.9 | 1.40 | 3.0 | 6.5 | – | 250 | 5 | 0.6 | 22080.0005 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.80 | 5.5 | 11.5 | – | 250 | 6 | 1.0 | 22080.0006 |
8 | 6.50 | 8.5 | 9.0 | 1.1 | 2.40 | 7.0 | 12.5 | – | 250 | 8 | 2.1 | 22080.0008 |
10 | 8.50 | 11.0 | 13.0 | 1.5 | 3.30 | 8.5 | 18.5 | – | 250 | 10 | 4.5 | 22080.0010 |
12 | 10.00 | 13.0 | 16.0 | 2.3 | 4.00 | 12.0 | 26.5 | – | 250 | 12 | 7.2 | 22080.0012 |
body and ball from stainless steel, heavy spring load – picture 1 | ||||||||||||
4 | 3.00 | 4.6 | 5.0 | 0.9 | 1.00 | 5.0 | 10.4 | – | 250 | 4 | 0.3 | 22080.2004 |
5 | 4.00 | 5.6 | 6.0 | 0.9 | 1.40 | 6.0 | 12.0 | – | 250 | 5 | 0.6 | 22080.2005 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.80 | 7.3 | 19.0 | – | 250 | 6 | 1.0 | 22080.2006 |
8 | 6.50 | 8.5 | 9.0 | 1.1 | 2.40 | 11.0 | 25.0 | – | 250 | 8 | 2.2 | 22080.2008 |
10 | 8.50 | 11.0 | 13.0 | 1.5 | 3.30 | 17.0 | 37.0 | – | 250 | 10 | 4.6 | 22080.2010 |
12 | 10.00 | 13.0 | 16.0 | 2.3 | 4.00 | 28.0 | 57.0 | – | 250 | 12 | 7.4 | 22080.2012 |
body from brass, ball from stainless steel, standard spring load – picture 2 | ||||||||||||
3 | 2.38 | 3.6 | 4.0 | 0.6 | 0.60 | 1.8 | 3.5 | – | 250 | 3 | 0.2 | 22080.0203 |
4 | 3.00 | 4.5 | 5.0 | 1.0 | 0.80 | 3.0 | 6.0 | – | 250 | 4 | 0.4 | 22080.0204 |
5 | 4.00 | 5.5 | 6.0 | 1.0 | 1.00 | 4.0 | 6.5 | – | 250 | 5 | 0.7 | 22080.0205 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.60 | 6.0 | 11.5 | – | 250 | 6 | 1.2 | 22080.0206 |
8 | 6.50 | 8.5 | 9.0 | 1.0 | 1.90 | 8.0 | 12.5 | – | 250 | 8 | 2.8 | 22080.0208 |
body from thermoplastic, ball from stainless steel, standard spring load – picture 2 | ||||||||||||
3 | 2.00 | 3.6 | 4.0 | 0.6 | 0.55 | 1.7 | 3.5 | -30 | 50 | 3 | 0.1 | 22080.0403 |
4 | 3.00 | 4.6 | 5.0 | 1.0 | 0.80 | 3.0 | 6.5 | -30 | 50 | 4 | 0.2 | 22080.0404 |
5 | 4.00 | 5.6 | 6.0 | 1.0 | 1.00 | 6.0 | 9.4 | -30 | 50 | 5 | 0.4 | 22080.0405 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.60 | 6.2 | 12.6 | -30 | 50 | 6 | 0.7 | 22080.0406 |
8 | 6.50 | 8.5 | 9.0 | 1.0 | 1.90 | 10.0 | 20.4 | -30 | 50 | 8 | 1.5 | 22080.0408 |
10 | 8.00 | 11.0 | 13.5 | 1.5 | 2.40 | 11.9 | 22.3 | -30 | 50 | 10 | 3.1 | 22080.0410 |
12 | 10.00 | 13.0 | 16.0 | 1.5 | 3.30 | 14.0 | 25.0 | -30 | 50 | 12 | 5.7 | 22080.0412 |
body and ball from thermoplastic, standard spring load – picture 2 | ||||||||||||
4 | 3.00 | 4.6 | 5.0 | 1.0 | 0.80 | 3.0 | 6.5 | -30 | 50 | 4 | 0.1 | 22080.0604 |
5 | 4.00 | 5.6 | 6.0 | 1.0 | 1.00 | 6.0 | 9.4 | -30 | 50 | 5 | 0.2 | 22080.0605 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.60 | 6.2 | 12.6 | -30 | 50 | 6 | 0.3 | 22080.0606 |
8 | 6.50 | 8.5 | 9.0 | 1.0 | 1.90 | 10.0 | 20.4 | -30 | 50 | 8 | 0.6 | 22080.0608 |
10 | 8.00 | 11.0 | 13.5 | 1.5 | 2.40 | 11.9 | 22.3 | -30 | 50 | 10 | 1.4 | 22080.0610 |
12 | 10.00 | 13.0 | 16.0 | 1.5 | 3.30 | 14.0 | 25.0 | -30 | 50 | 12 | 2.4 | 22080.0612 |
Part Number
|
---|
22080.2012 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Tip Material | Body Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Loosening Prevention | Main Body Surface Treatment | Tip Heat Treatment | Initial Load (Range) (N) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | d3 (mm) | Body | Ball | Spring | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Temperature max. (°C) | Temperature min. (°C) | Location hole (mm) | Conflict Minerals free | REACH compliant | Nominal dimension | Prop65 | RoHS-compliant | F1 (N) | F2 (N) | Stroke (mm) | Description | Clamping force | Function | d1 [+0.1] (mm) | Location hole [H7] (mm) | For finish picture | Preferential Origin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2.07 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | 10 | 13 | Stainless steel 1.4303 | Stainless steel, hardened | Stainless steel | - | 16 | - | 2.3 | 250 | - | - | Free from Conflict Minerals | Does not contain SVHC substances | d1=12 mm | Does not contain Proposition 65 substances | RoHS compliant | ~ 28 | ~ 57 | 4 | Spring Plunger | Reinforced | tighten / lock / eject / absorb / spring / position / rest | 12 | 12 | 1 | CE | 7.4 |
Loading...
This page is Spring Plungers, smooth, with collar and ball, part number 22080.2012.
You can find the detail information about specifications and dimensions on part number 22080.2012.
Configure
Basic Attributes
Mounting Method
Tip Material
Body Material
Outside Dia./Thread M(mm)
Stroke S(mm)
Loosening Prevention
Main Body Surface Treatment
Tip Heat Treatment
Initial Load (Range)(N)
Initial Load(N)
d1
l(mm)
l2(mm)
Temperature min.(°C)
Location hole(mm)
Type
d2(mm)
d3(mm)
Body
Ball
Spring
l1(mm)
l3(mm)
Temperature max.(°C)
Conflict Minerals free
REACH compliant
Nominal dimension
Prop65
RoHS-compliant
F1(N)
F2(N)
Stroke(mm)
Description
Clamping force
Function
d1 [+0.1](mm)
Location hole [H7](mm)
For finish picture
Preferential Origin
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22080.0003 |
22080.0004 |
22080.0005 |
22080.0006 |
22080.0008 |
22080.0010 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Method | Tip Material | Body Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Loosening Prevention | Main Body Surface Treatment | Tip Heat Treatment | Initial Load (Range) (N) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | d3 (mm) | Body | Ball | Spring | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Temperature max. (°C) | Temperature min. (°C) | Location hole (mm) | Conflict Minerals free | REACH compliant | Nominal dimension | Prop65 | RoHS-compliant | F1 (N) | F2 (N) | Stroke (mm) | Description | Clamping force | Function | d1 [+0.1] (mm) | Location hole [H7] (mm) | For finish picture | Preferential Origin | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.88 € | 1 |
Same day
Stock | 10 | Press Fitting | Stainless Steel | - | 3 | 0.7 | No | No | No | 0.01 to 50 | 1.8 | 3.5 | 3 | 2.38 | 3.5 | - | Stainless Steel, hardened | Stainless Steel | 4 | - | ~ 0.6 | - | 250 | - | 3 | yes | yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
0.84 € | 1 |
Same day
Stock | 10 | Press Fitting | Stainless Steel | - | 4 | 1 | No | No | No | 0.01 to 50 | 2.5 | 6 | 4 | 3 | 4.6 | - | Stainless Steel, hardened | Stainless Steel | 5 | - | ~ 0.9 | - | 250 | - | 4 | yes | yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
0.84 € | 1 |
Same day
Stock | 10 | Press Fitting | Stainless Steel | - | 5 | 1.4 | No | No | No | 0.01 to 50 | 3 | 6.5 | 5 | 4 | 5.6 | - | Stainless Steel, hardened | Stainless Steel | 6 | - | ~ 0.9 | - | 250 | - | 5 | yes | yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
0.87 € | 1 |
Same day
Stock | 10 | Press Fitting | Stainless Steel | - | 6 | 1.8 | No | No | No | 0.01 to 50 | 5.5 | 11.5 | 6 | 5 | 6.5 | - | Stainless Steel, hardened | Stainless Steel | 7 | - | ~ 1 | - | 250 | - | 6 | yes | yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
1.08 € | 1 |
Same day
Stock | 10 | Press Fitting | Stainless Steel | - | 8 | 2.4 | No | No | No | 0.01 to 50 | 7 | 12.5 | 8 | 6.5 | 8.5 | - | Stainless Steel, hardened | Stainless Steel | 9 | - | ~ 1.1 | - | 250 | - | 8 | yes | yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
1.49 € | 1 |
Same day
Stock | 10 | Press Fitting | Stainless Steel | - | 10 | 3.3 | No | No | No | 0.01 to 50 | 8.5 | 18.5 | 10 | 8.5 | 11 | - | Stainless Steel, hardened | Stainless Steel | 13 | - | ~ 1.5 | - | 250 | - | 10 | yes | yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - |