Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25069.0310
![]() | Set collars with universal applicability, e.g. as a fixed stop. Set collars with strong clamping force. |
Dimensions | WS | Weight | Art. No. | ||||
d1 | d2 | d3 | s | x | |||
H10 | |||||||
[mm] | [mm] | [g] | |||||
slotted – picture 1, steel | |||||||
6 | 20 | M3 | 9 | 1.2 | 2.5 | 20 | 25069.0006 |
8 | 22 | M3 | 9 | 1.0 | 2.5 | 18 | 25069.0008 |
10 | 26 | M4 | 11 | 1.6 | 3.0 | 32 | 25069.0010 |
12 | 30 | M4 | 11 | 0.7 | 3.0 | 42 | 25069.0012 |
14 | 32 | M4 | 11 | 0.7 | 3.0 | 40 | 25069.0014 |
15 | 36 | M5 | 13 | 1.4 | 4.0 | 70 | 25069.0015 |
16 | 36 | M5 | 13 | 1.4 | 4.0 | 68 | 25069.0016 |
18 | 42 | M5 | 15 | 0.6 | 4.0 | 109 | 25069.0018 |
20 | 42 | M5 | 15 | 0.6 | 4.0 | 103 | 25069.0020 |
22 | 48 | M5 | 15 | 0.0 | 4.0 | 138 | 25069.0022 |
25 | 48 | M5 | 15 | 0.0 | 4.0 | 126 | 25069.0025 |
28 | 55 | M6 | 15 | 0.5 | 5.0 | 171 | 25069.0028 |
30 | 55 | M6 | 15 | 0.5 | 5.0 | 162 | 25069.0030 |
32 | 60 | M6 | 15 | 0.4 | 5.0 | 196 | 25069.0032 |
35 | 60 | M6 | 15 | 0.4 | 5.0 | 178 | 25069.0035 |
40 | 65 | M6 | 15 | 0.5 | 5.0 | 200 | 25069.0040 |
slotted – picture 1, stainless steel | |||||||
6 | 20 | M3 | 9 | 1.2 | 2.5 | 20 | 25069.0106 |
8 | 22 | M3 | 9 | 1.0 | 2.5 | 19 | 25069.0108 |
10 | 26 | M4 | 11 | 1.6 | 3.0 | 33 | 25069.0110 |
12 | 30 | M4 | 11 | 0.7 | 3.0 | 40 | 25069.0112 |
14 | 32 | M4 | 11 | 0.7 | 3.0 | 40 | 25069.0114 |
15 | 36 | M5 | 13 | 1.4 | 4.0 | 73 | 25069.0115 |
16 | 36 | M5 | 13 | 1.4 | 4.0 | 66 | 25069.0116 |
18 | 42 | M5 | 15 | 0.6 | 4.0 | 120 | 25069.0118 |
20 | 42 | M5 | 15 | 0.6 | 4.0 | 104 | 25069.0120 |
22 | 48 | M5 | 15 | 0.0 | 4.0 | 141 | 25069.0122 |
25 | 48 | M5 | 15 | 0.0 | 4.0 | 130 | 25069.0125 |
28 | 55 | M6 | 15 | 0.5 | 5.0 | 174 | 25069.0128 |
30 | 55 | M6 | 15 | 0.5 | 5.0 | 160 | 25069.0130 |
32 | 60 | M6 | 15 | 0.4 | 5.0 | 182 | 25069.0132 |
35 | 60 | M6 | 15 | 0.4 | 5.0 | 171 | 25069.0135 |
40 | 65 | M6 | 15 | 0.5 | 5.0 | 183 | 25069.0140 |
divided – picture 2, steel | |||||||
6 | 20 | M3 | 9 | 1.2 | 2.5 | 15 | 25069.0206 |
8 | 22 | M3 | 9 | 1.0 | 2.5 | 20 | 25069.0208 |
10 | 26 | M4 | 11 | 1.6 | 3.0 | 31 | 25069.0210 |
12 | 30 | M4 | 11 | 0.7 | 3.0 | 39 | 25069.0212 |
14 | 32 | M4 | 11 | 0.7 | 3.0 | 43 | 25069.0214 |
15 | 36 | M5 | 13 | 1.4 | 4.0 | 65 | 25069.0215 |
16 | 36 | M5 | 13 | 1.4 | 4.0 | 64 | 25069.0216 |
18 | 42 | M5 | 15 | 0.6 | 4.0 | 103 | 25069.0218 |
20 | 42 | M5 | 15 | 0.6 | 4.0 | 98 | 25069.0220 |
22 | 48 | M5 | 15 | 0.0 | 4.0 | 135 | 25069.0222 |
25 | 48 | M5 | 15 | 0.0 | 4.0 | 122 | 25069.0225 |
28 | 55 | M6 | 15 | 0.5 | 5.0 | 165 | 25069.0228 |
30 | 55 | M6 | 15 | 0.5 | 5.0 | 153 | 25069.0230 |
32 | 60 | M6 | 15 | 0.4 | 5.0 | 187 | 25069.0232 |
35 | 60 | M6 | 15 | 0.4 | 5.0 | 170 | 25069.0235 |
40 | 65 | M6 | 15 | 0.5 | 5.0 | 189 | 25069.0240 |
divided – picture 2, stainless steel | |||||||
6 | 20 | M3 | 9 | 1.2 | 2.5 | 18 | 25069.0306 |
8 | 22 | M3 | 9 | 1.0 | 2.5 | 18 | 25069.0308 |
10 | 26 | M4 | 11 | 1.6 | 3.0 | 29 | 25069.0310 |
12 | 30 | M4 | 11 | 0.7 | 3.0 | 40 | 25069.0312 |
14 | 32 | M4 | 11 | 0.7 | 3.0 | 44 | 25069.0314 |
15 | 36 | M5 | 13 | 1.4 | 4.0 | 69 | 25069.0315 |
16 | 36 | M5 | 13 | 1.4 | 4.0 | 63 | 25069.0316 |
18 | 42 | M5 | 15 | 0.6 | 4.0 | 105 | 25069.0318 |
20 | 42 | M5 | 15 | 0.6 | 4.0 | 100 | 25069.0320 |
22 | 48 | M5 | 15 | 0.0 | 4.0 | 137 | 25069.0322 |
25 | 48 | M5 | 15 | 0.0 | 4.0 | 125 | 25069.0325 |
28 | 55 | M6 | 15 | 0.5 | 5.0 | 165 | 25069.0328 |
30 | 55 | M6 | 15 | 0.5 | 5.0 | 156 | 25069.0330 |
32 | 60 | M6 | 15 | 0.4 | 5.0 | 188 | 25069.0332 |
35 | 60 | M6 | 15 | 0.4 | 5.0 | 173 | 25069.0335 |
40 | 65 | M6 | 15 | 0.5 | 5.0 | 170 | 25069.0340 |
Part Number
|
---|
25069.0310 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Method | d1 | d2 | s | Material | Surface Treatment | d3 | x (mm) | WS (mm) | Screw | Set collar | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.35 € | 1 | 2 Days | 10 | Split | 10 | 26 | 11 | Stainless Steel | No Surface Treatment | M4 | 1.6 | 3 | Stainless steel | Stainless steel 1.4404 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Basic Attributes
Type
Tightening Method
d1
d2
s
Material
Surface Treatment
d3
x(mm)
WS(mm)
Screw
Set collar
Filter by CAD data type
Filter by standard shipping days
Optional Attributes