Clamping Claws

Clamping Claws
The clamping claws are designated for the installation in clamping chucks and fixtures. Only a counterbore or rather a nut with threaded hole is needed for the installation. The sharp edges of the clamping claw are impressed in the workpiece and therefore they avoid a lateral and horizontal movement.
The stop can be used for the positioning of workpieces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23290.0100
23290.0101
23290.0102
23290.0103
23290.0104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSh1
(mm)
h2
(mm)
l
(mm)
WS
(mm)
s
(mm)

58.25 €

1 4 Days 109.53~ 5.9-41.5 - 3

41.35 €

1 Same day

Stock

106.35~ 612.731.5 - 1.9

45.99 €

1 Same day

Stock

107.92~ 8.119.0531.5 - 3

50.58 €

1 4 Days 107.92~ 8.125.431.5 - 3

50.05 €

1 Same day

Stock

106.35~ 612.73-

Loading...

  1. 1

Basic information

Material Steel, hardened, blackened Conflict Minerals free yes REACH compliant yes

Tech Support